??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CAMUS Hydronics
Description
Dynaforce® Series
Bill of material
Dynaforce Models 300-5000
ORDERNO
Dynaforce Models 300-5000
AIR_INLET_UP_TO_100_FT__EQUIV__LENGTH
air inlet up to 100 ft. equiv. length
4
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLASSIFICATION
classification
0
COLD_WATER_CONNECTION_DIAMETER
cold water connection diameter
1.500
COST
cost
0
CREATION_DATE
creation date
1/3/2017
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
D___WATER_CONNECTION_HEIGHT
d - water connection height
15.500
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
The Dynaforce® has an efficiency rating of up to 99% and features a vertical cylindrical heat exchanger which is constructed entirely of stainless steel. The Dynaforce® is available for Hydronic Heating or Domestic Hot Water supply and can be fired with either natural gas or propane. Models range from 300,000 BTU up to 5 million BTU with a turndown ratio of up to 5:1.
DESIGN_OPTION
design option
-1
E___AIR_INLET_HEIGHT
e - air inlet height
34.875
F___VENT_CONNECTION_HEIGHT
f - vent connection height
9.750
FAMILY_NAME
family name
G___GAS_CONNECTION_HEIGHT
g - gas connection height
31.250
H___GAS_CONNECTION_DIST__FROM_SIDE
h - gas connection dist. from side
6.750
HEIGHT
height
42
HOST
host
0
HOT_WATER_CONNECTION_DIAMETER
hot water connection diameter
1.500
HW_CONNECTION
hw connection
1
I___AIR_INLET_DIST__FROM_SIDE
i - air inlet dist. from side
4.750
INPUT__MBTU_HR_
input [mbtu/hr]
300
J___HW_CONNECTION_DIST__FROM_SIDE
j - hw connection dist. from side
11.875
K___CW_CONNECTION_DIST__FROM_HW
k - cw connection dist. from hw
6.000
KEYNOTE
keynote
L___AIR_INLET_DIAMETER
l - air inlet diameter
6.000
LENGTH
length
27.000
M___GAS_CONNECTION_LENGTH
m - gas connection length
5
MANUFACTURER
manufacturer
Camus
MASSUNIT
massunit
1
MATERIAL
material
Metal-Camus-Stainless Steel
MAX_AMP_DRAW___BOILER_ONLY
max amp draw - boiler only
20
MODEL
model
300
N____JUNCTION_BOX_HEIGHT
n - junction box height
35.625
OMNICLASS_NUMBER
omniclass number
23.75.10.11.14
OMNICLASS_TITLE
omniclass title
Hot Water Heat Generators
OUTPUT__MBTU_HR_
output [mbtu/hr]
282
P___JUNCTION_BOX_DIST__FROM_SIDE
p - junction box dist. from side
16.250
PART_TYPE
part type
0
PRICE
price
Prices may vary. Please consult Manufacturer Representative for most up-to-date price list.
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://camus-hydronics.com/media/1909/dr-htg-rev06.pdf
PRODUCT_PAGE_URL
product page url
http://camus-hydronics.com/products/dynaforce-series/
RECOVERY_CAPACITY___100_F_RISE__GPH_
recovery capacity - 100°f rise (gph)
348
RECOVERY_CAPACITY___33_C_RISE__LPH_
recovery capacity - 33°c rise (lph)
2105
RECOVERY_CAPACITY___44_C_RISE__LPH_
recovery capacity - 44°c rise (lph)
1582
RECOVERY_CAPACITY___56_C_RISE__LPH_
recovery capacity - 56°c rise (lph)
1317
RECOVERY_CAPACITY___60_F_RISE__GPH_
recovery capacity - 60°f rise (gph)
556
RECOVERY_CAPACITY___80_F_RISE__GPH_
recovery capacity - 80°f rise (gph)
418
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SHIPPING_WEIGHT
shipping weight
380
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://camus-hydronics.com
V___ALTERNATE_VENT_DIAMETER___CAT_II
v - alternate vent diameter - cat ii
4
V___VENT_DIAMETER___CAT_IV
v - vent diameter - cat iv
4
VENT_CONNECTION
vent connection
1
VOLTAGE_REQUIREMENT__MODEL_1200_5000_
voltage requirement (model 1200-5000)
460VAC, 60Hz, 3 Phase. Optional power supply available upon request.
VOLTAGE_REQUIREMENT__MODEL_2500_
voltage requirement (model 2500)
120VAC, 60Hz.
VOLTAGE_REQUIREMENT__MODEL_300_2000_
voltage requirement (model 300-2000)
120VAC, 60Hz.
VOLTAGE_REQUIREMENT__MODEL_3000_3500_
voltage requirement (model 3000-3500)
208/230VAC, 60Hz. This is a 4-wire power supply requiring two (2) lives, a neautral and a ground.
VOLTAGE_REQUIREMENT__MODEL_4000_5000_
voltage requirement (model 4000-5000)
208/230VAC, 60Hz, 3 Phase. This is a 5-wire power supply requiring three (3) lives, a neutral and a ground.
WASTE_CONNECTION
waste connection
0
WATER_CONTENT__GAL_
water content (gal)
5.700
WIDTH
width
25
WORK_PLANE_BASED
work plane-based
1
X___GAS_CONNECTION_DIAMETER
x - gas connection diameter
0.750
NAME
name
Dynaforce Models 300-5000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions