??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CAMUS Hydronics
Description
DynaFlame® & DFX Series
Bill of material
DynaFlame Non-Condensing and Near-Condensing
ORDERNO
AIR_INLET_UP_TO_100_FT__EQUIV__LENGTH
air inlet up to 100 ft. equiv. length
5
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLASSIFICATION
classification
0
COLD_WATER_CONNECTION_DIAMETER
cold water connection diameter
2
COST
cost
0
CREATION_DATE
creation date
1/3/2017
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
D___WATER_CONNECTION_HEIGHT
d - water connection height
27.000
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
The DynaFlame® is controlled by an integrated Honeywell SOLA controller. The 7” color touch screen provides remote operation through the 4-20mA or 0-10Vdc for set point or fire rate control. Paired with the ability to control multiple pump operation along with daisy chain set up for up to 8 boilers, this user friendly control also provides you with a USB output for screenshot capture, as well as password access for service personnel. Up to 8 SOLA devices may be monitored and controlled with one single display.
DESIGN_OPTION
design option
-1
E___AIR_INLET_HEIGHT
e - air inlet height
37.250
F___FLUE_CONNECTION_HEIGHT
f - flue connection height
13.250
FAMILY_NAME
family name
FREQUENCY
frequency
60
G___GAS_CONNECTION_HEIGHT
g - gas connection height
33.625
GAS_CONNECTION_DIAMETER
gas connection diameter
1
H___SECONDARY_WATER_CONNECTION_HEIGHT
h - secondary water connection height
17.750
HEIGHT
height
45.625
HOST
host
0
HOT_WATER_CONNECTION_DIAMETER
hot water connection diameter
2
HW_CONNECTION
hw connection
1
I___TOP_SECONDARY_WATER_CONNECTION_DIST__FROM_BOTTOM
i - top secondary water connection dist. from bottom
6.000
INPUT__MBTU_HR_
input [mbtu/hr]
500
J___FLUE_DIST__FROM_SIDE
j - flue dist. from side
4.125
JUNCTION_BOX_DIST__FROM_FLOOR
junction box dist. from floor
36.125
JUNCTION_BOX_DIST__FROM_SIDE
junction box dist. from side
21.250
K___GAS_CONNECTION_DIST__FROM_SIDE
k - gas connection dist. from side
2.625
KEYNOTE
keynote
L___AIR_INLET_DIST__FROM_SIDE
l - air inlet dist. from side
11.500
LENGTH
length
27.000
M___CW_DIST__FROM_SIDE
m - cw dist. from side
18.750
MANUFACTURER
manufacturer
Camus
MASSUNIT
massunit
1
MATERIAL
material
Metal-Camus-Stainless Steel
MAX_AMP_DRAW___BOILER_ONLY
max amp draw - boiler only
7
MODEL
model
N____WATER_CONNECTION_DIST_
n - water connection dist.
6.250
OMNICLASS_NUMBER
omniclass number
23.75.10.11.14
OMNICLASS_TITLE
omniclass title
Hot Water Heat Generators
OUTPUT__MBTU_HR_
output [mbtu/hr]
PART_TYPE
part type
0
PHASE
phase
1
PRICE
price
Prices may vary. Please consult Manufacturer Representative for most up-to-date price list.
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_PAGE_URL
product page url
http://camus-hydronics.com/products/dynaflame-dfx-series/
RECOVERY_CAPACITY___100_F_RISE__GPH_
recovery capacity - 100°f rise (gph)
RECOVERY_CAPACITY___33_C_RISE__LPH_
recovery capacity - 33°c rise (lph)
RECOVERY_CAPACITY___44_C_RISE__LPH_
recovery capacity - 44°c rise (lph)
RECOVERY_CAPACITY___56_C_RISE__LPH_
recovery capacity - 56°c rise (lph)
RECOVERY_CAPACITY___60_F_RISE__GPH_
recovery capacity - 60°f rise (gph)
RECOVERY_CAPACITY___80_F_RISE__GPH_
recovery capacity - 80°f rise (gph)
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SECONDARY_WATER_CONNECTION_DIAMETER
secondary water connection diameter
1.500
SHARED
shared
1
SHIPPING_WEIGHT
shipping weight
520
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://camus-hydronics.com
V___ALTERNATE_VENT_DIAMETER___CAT_I
v - alternate vent diameter - cat i
V___ALTERNATE_VENT_DIAMETER___CAT_II
v - alternate vent diameter - cat ii
5
V___ALTERNATE_VENT_DIAMETER___CAT_III_UP_TO_100_FT
v - alternate vent diameter - cat iii up to 100 ft
V___ALTERNATE_VENT_DIAMETER___CAT_III_UP_TO_50_FT
v - alternate vent diameter - cat iii up to 50 ft
V___VENT_DIAMETER___CAT_IV_UP_TO_100_FT
v - vent diameter - cat iv up to 100 ft
6.000
V___VENT_DIAMETER___CAT_IV_UP_TO_50_FT
v - vent diameter - cat iv up to 50 ft
4
VENT_CONNECTION
vent connection
1
VOLTAGE
voltage
115.000
W___AIR_INLET_DIAMETER
w - air inlet diameter
10
WASTE_CONNECTION
waste connection
0
WIDTH
width
25
WORK_PLANE_BASED
work plane-based
1
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions