??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
DRAGON WINCH
Description
DWT 22000 HD
Bill of material
DWT 22000 HD
ORDERNO
DWT 22000 HD
BRAKE
brake
dynamic
GEAR
gear
3 stage planetary
LENGTH_OF_THE_WIRE_ROPE
length of the wire rope
31 m
OVERALL_SIZE
overall size
637 mm x 217 mm x 271 mm
PULLING_RATE
pulling rate
22000 lb 9979 kg
REDUCTION
reduction
463
SPACING_OF_MOUNTING_SCREWS
spacing of mounting screws
254 mm x 114 mm254 mm x 164 mm
VOLTAGE
voltage
24V
WEIGHT
weight
80 kg
NAME
name
DWT 22000 HD
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions