??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acudor
Description
DW-5015RECESSED Access Door
Bill of material
DW-5015RECESSED Access Door
ORDERNO
DW-5015RECESSED Access Door
VAR1_LATCH
1 latch
1
VAR2_LATCHES
2 latches
0
ALLEN_HEAD_CAM_LATCH
allen head cam latch
0
ASSEMBLY_CODE
assembly code
C1020700
CATEGORY
category
CL___CYLINDER_LOCK__ONE_PER_DOOR_
cl - cylinder lock (one per door)
0
COST
cost
0
CREATION_DATE
creation date
08/27/2018
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Recessed Access Doors
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
12.000
HOST
host
5
INSTALLATION_TYPE
installation type
Wall Mounted
KEYNOTE
keynote
LENGTH
length
2.562
MANUFACTURER
manufacturer
Acudor
MASSUNIT
massunit
1
MATERIAL
material
Steel-Acudor-22 Gauge-Satin
MODEL
model
DW-5015 12x12
OMNICLASS_NUMBER
omniclass number
23.40.00.00
OMNICLASS_TITLE
omniclass title
Equipment and Furnishings
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.acudor.com/images/acudor/accessdoors/drywall/DW5015/PIS_DW5015.pdf
PRODUCT_PAGE_URL
product page url
https://www.acudor.com/products/drywall-acces-doors/dw-5015
REVISED_DATE
revised date
08/27/2018
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SPANNER_HEAD_CAM_LATCH
spanner head cam latch
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://acudor.com/
WIDTH
width
12.000
NAME
name
DW-5015RECESSED Access Door
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions