??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Duplex sprockets 20B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
Bill of material
102400025
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
DM
dm
mm
D2
mm
A
mm
KG
kg
B2
55 mm
B1
b1
18.2 mm
C
mm
R3
r3
32 mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions