??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Designplan Lighting
Description
Duomo
Bill of material
Duomo
ORDERNO
Duomo
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
APPLICATIONENVIRONMENT
applicationenvironment
Internal or External
ASSEMBLY_CODE
assembly code
AUTHOR
author
BODYMATERIAL
bodymaterial
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEAPPROVAL
ceapproval
Yes
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CORRIDORFUNCTION_
corridorfunction*
add sufx  -CF
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DALI3HOURDURATIONEMERGENCY
dali3hourdurationemergency
add sufx  -ED
DALIDIMMING_MONITORING
dalidimming/monitoring
add sufx  -DA
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
n/a
DESIGN_OPTION
design option
-1
DIFFUSERMATERIAL
diffusermaterial
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DOWNWARDCOMPONENT
downwardcomponent
100%
EMBODIEDCARBON
embodiedcarbon
n/a
EMERGENCY
emergency
Optional
ENIVORNMENTPRODUCTDECLARATION
enivornmentproductdeclaration
n/a
FAMILY_NAME
family name
GREENGUIDEFORSPECIFICATION
greenguideforspecification
n/a
HOST
host
3
HT
ht
HT50°
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INTEGRAL3HOURDURATIONEMERGENCY
integral3hourdurationemergency
add sufx  -E3
INTENDEDMARKET
intendedmarket
Commercial
IPRATING
iprating
IP65
KEYNOTE
keynote
n/a
LAMP
lamp
LAMPS
lamps
LED Array
LED
led
Yes
LENGTH
length
367
LIFECYCLEANALYSIS
lifecycleanalysis
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Wall or Ceiling Mounting
LIGHTOUTPUTPATTERN
lightoutputpattern
n/a
LOAD
load
8W
LOCATIONOFMANUFACTURER
locationofmanufacturer
Sutton, Surrey, UK
LUM_LMS
lum/lms
954 lm
LUMEN_OUTPUT_LM_
lumen output(lm)
954 lm
MANUFACTURER
manufacturer
Designplan Lighting Ltd
MANUFACTURERADDRESS
manufactureraddress
Designplan Lighting Ltd, 16 Kimpton Park Way, Sutton, SM3 9QS Registered in England No 784246
MANUFACTURERPARTDESCRIPTION
manufacturerpartdescription
MANUFACTURERTEL
manufacturertel
+44 (0) 20 8254 2000
MANUFACTURERWEBSITE
manufacturerwebsite
www.designplan.co.uk
MASSUNIT
massunit
1
MATERIALINGREDIENTREPORTING
materialingredientreporting
n/a
MATTSILVERFINISH
mattsilverfinish
replace MT with MS
MATTWHITEFINISH
mattwhitefinish
replace MT with MW
MICROWAVESENSOR_ADVANCED
microwavesensor–advanced
add sufx  -M2
MICROWAVESENSOR_BASIC
microwavesensor–basic
add sufx  -M1
MODEL
model
DU3-1000N-MT
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
OVERALLLIGHTOUTPUTRATIO
overalllightoutputratio
100%
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
DU3-1000N-MT.ies
PRODUCTLITERATURE
productliterature
n/a
PRODUCTRANGE
productrange
Duomo
RESPONSIBLEEXTRACTIONOFMATERIALS
responsibleextractionofmaterials
n/a
RESPONSIBLESOURCINGOFMATERIALS
responsiblesourcingofmaterials
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SELFTEST3HOURDURATIONEMERGENCY
selftest3hourdurationemergency
add sufx  -ES
SHARED
shared
0
SIDEENTRY_1HOLE_
sideentry(1hole)
add sufx  -1H
SIDEENTRY_2HOLES_
sideentry(2holes)
add sufx  -2H
TEMP
temp
4000K
TILT_ANGLE
tilt angle
90
TOTALLIGHTOUTPUT
totallightoutput
954 lm
TYPE_COMMENTS
type comments
n/a
TYPE_IMAGE
type image
TYPE_NAME
type name
UPWARDCOMPONENT
upwardcomponent
0%
URL
url
n/a
URLTOENERGYTECHNOLOGYLIST
urltoenergytechnologylist
n/a
WARMWHITELEDS_3000K_
warmwhiteleds(3000k)
replace N with W
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
3.5KG
WIDTH
width
119
NAME
name
Duomo
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions