??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Delta Balustrades
Description
duo sf5 Standard Side Fixing
Bill of material
duo___sf5___standard_side_fixing_50mm_x_10mm
VARIANTNAME
50mm x 10mm
VARSIDEFIXINGSPACING
Side Fixing Spacing
150 mm
VARSIDEFIXINGBALUSTERDOWNSTAND
Side Fixing Baluster Downstand
270 mm
VARBALUSTERTHICKNESS
Baluster Thickness
10 mm
VARBALUSTERSIDEOFFSET
Baluster Side Offset
45 mm
VARBALUSTERDEPTH
Baluster Depth
50 mm
VARURL
URL
www.deltabalustrades.com
VARMODEL
Model
Duo SF5 Standard Side Fixing
VARMANUFACTURER
Manufacturer
Delta Balustrades
VARKEYNOTE
Keynote
L30
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions