??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Duco Ventilation
Description
Duco_NLRS_R2019_Doekzonwering_636961009797571356
Bill of material
TYPE CATALOG
IDENT
TYPE CATALOG
ASSEMBLY_CODE
assembly code
30
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
1500
DESCRIPTION
description
-
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcPermeableCoveringOperation
IFCEXPORTTYPE
ifcexporttype
SCREEN
KEYNOTE
keynote
MANUFACTURER
manufacturer
Duco
MASSUNIT
massunit
1
MAX_FLOW
max flow
0
MIN_FLOW
min flow
0
MODEL
model
DucoScreen Front 150
NLRS_C_CODE_ETIM
nlrs_c_code_etim
Rolluik
NLRS_C_CODE_ETIM_URL
nlrs_c_code_etim_url
http://prod.etim-international.com/Class/Details?classId=EC003229&classVersion=1
NLRS_C_CODE_FABRIKANT_PRODUCT
nlrs_c_code_fabrikant_product
-
NLRS_C_CODE_GTIN
nlrs_c_code_gtin
NLRS_C_CONTENT_CREATOR
nlrs_c_content_creator
NLRS_C_CONTENT_DATUM_GEWIJZIGD
nlrs_c_content_datum_gewijzigd
23/03/2018
NLRS_C_CONTENT_DATUM_UITGIFTE
nlrs_c_content_datum_uitgifte
22/04/2016
NLRS_C_CONTENT_PROVIDER
nlrs_c_content_provider
Duco
NLRS_C_CONTENT_VERSIE
nlrs_c_content_versie
V2
NLRS_C_DESCRIPTION
nlrs_c_description
-
NLRS_C_DIEPTE
nlrs_c_diepte
110
NLRS_C_HOOGTE
nlrs_c_hoogte
150.000
NLRS_C_LENGTE
nlrs_c_lengte
1000
NLRS_C_MATERIAAL
nlrs_c_materiaal
NLRS_C_MODEL
nlrs_c_model
DucoScreen Front 150
NLRS_C_REVIT_VERSIE
nlrs_c_revit_versie
2016
NLRS_C_TYPE
nlrs_c_type
-
NLRS_C_TYPE_COMMENTS
nlrs_c_type_comments
zonwering
OMNICLASS_NUMBER
omniclass number
3A(57.16.11)
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
zonwering
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.duco.eu/producten/
WT_I_BASEKEYNOTE
wt_i basekeynote
31
WT_I_BUIS_50
wt_i buis 50
1
WT_I_BUIS_63
wt_i buis 63
1
WT_I_BUIS_78
wt_i buis 78
0
WT_I_CAP_ZONWERING_OP_UITVALARM
wt_i cap_zonwering op uitvalarm
0
WT_I_GELUIDSNIVEAUVERSCHIL_IN_OPEN_STAND
wt_i geluidsniveauverschil_in open stand
geen
WT_I_KLEUR
wt_i kleur
-
WT_I_MAXIMALE_LENGTE_ROOSTER_ONDER_GARANTIE
wt_i maximale lengte rooster onder garantie
2600
WT_I_MAXIMALE_TON_KLEPLENGTE_ONDER_GARANTIE
wt_i maximale ton/kleplengte onder garantie
1500
WT_I_ONDER_GARANTIE
wt_i onder garantie
Ja
WT_I_U_WAARDE
wt_i u-waarde
0.980
WT_I_WATERWERENDHEID_IN_GESLOTEN_STAND
wt_i waterwerendheid_in gesloten stand
800 Pa
WT_I_WINDDICHTHEID_IN_GESLOTEN_STAND
wt_i winddichtheid_in gesloten stand
450 Pa
WT_I_ZONWERING_GEMOTORISEERD
wt_i zonwering_gemotoriseerd
0
WT_I_ZONWERING_MANUEEL
wt_i zonwering_manueel
1
WT_I_ZONWERING_MAXIMALE_BREEDTE
wt_i zonwering_maximale breedte
2600
WT_I_ZONWERING_MAXIMALE_HOOGTE
wt_i zonwering_maximale hoogte
3000
WT_I_ZONWERING_OPPERVLAKTE
wt_i zonwering_oppervlakte
0.000
WT_V_BINNENPROFIEL_MATERIAAL
wt_v binnenprofiel_materiaal
WT_V_BUITENPROFIEL_MATERIAAL
wt_v buitenprofiel_materiaal
WT_V_EINDKAPPEN_MATERIAAL
wt_v eindkappen_materiaal
WT_V_GELEIDERS_TYPE
wt_v geleiders_type
WT_V_RAAM_DIEPTE
wt_v raam_diepte
60.000
WT_V_ROOSTER_MATERIAAL
wt_v rooster_materiaal
WT_V_ROOSTERHOOGTE
wt_v roosterhoogte
50.000
WT_V_VENTILATIEROOSTER_BEDIENING
wt_v ventilatierooster_bediening
WT_V_ZIJGELEIDER_HOOGTE
wt_v zijgeleider_hoogte
1800
WT_V_ZONWERING_MATERIAAL
wt_v zonwering_materiaal
WT_V_ZONWERING_OPENING_LENGTE
wt_v zonwering_opening lengte
500
WT_V_ZONWERINGDOEK_BEDIENING
wt_v zonweringdoek_bediening
ZZZ_AFSTAND_TUSSEN_ZONWERING_BUITENKANT_LENGTH
zzz_afstand tussen zonwering_buitenkant_length
23
ZZZ_BINNEN_ROOSTER_DIEPTE_LENGTH
zzz_binnen rooster_diepte_length
44.000
ZZZ_BINNEN_ROOSTER_LENGTE_LENGTH
zzz_binnen rooster_lengte_length
980
ZZZ_BUITEN_ROOSTER_DIEPTE_LENGTH
zzz_buiten rooster_diepte_length
85
ZZZ_EINDKAPPEN_LENGTE_LENGTH
zzz_eindkappen_lengte_length
10
ZZZ_L1_LENGTH
zzz_l1_length
0.000
ZZZ_L2_LENGTH
zzz_l2_length
0
ZZZ_LENGTE_PIJL_LENGTH
zzz_lengte pijl_length
389
ZZZ_PLAATSING_OP_HET_RAAM_YESNO
zzz_plaatsing op het raam_yesno
1
ZZZ_RAAM_OF_GLAS_DIEPTE_LENGTH
zzz_raam of glas_diepte_length
60.000
ZZZ_UITSNIJDING_HOOGTE2_LENGTH
zzz_uitsnijding_hoogte2_length
145
ZZZ_UITSNIJDING_HOOGTE_LENGTH
zzz_uitsnijding_hoogte_length
50.500
ZZZ_UITSNIJDING_LENGTE_LENGTH
zzz_uitsnijding_lengte_length
1000
ZZZ_UITSTEEK_BOVENKANT_HOOGTE_LENGTH
zzz_uitsteek bovenkant_hoogte_length
0
ZZZ_UITSTEEK_ONDERKANT_HOOGTE_LENGTH
zzz_uitsteek onderkant_hoogte_length
0.000
ZZZ_ZIJGELEIDER_BREEDTE_LENGTH
zzz_zijgeleider_breedte_length
43
ZZZ_ZIJGELEIDER_DIEPTE_LENGTH
zzz_zijgeleider_diepte_length
38
ZZZ_ZIJGELEIDER_HOOGTE_LENGTH
zzz_zijgeleider_hoogte_length
1800
ZZZ_ZONWERING_YESNO
zzz_zonwering_yesno
1
NLRS_M_DEBIET
nlrs_m_debiet
13.230
WT_I_DUCOFILTER
wt_i ducofilter
0
WT_I_GELUIDSNIVEAUVERSCHIL_DNE__W_IN_OPEN_STAND
wt_i geluidsniveauverschil dne, w_in open stand
29 dB
WT_I_RAAM_MAX_DIEPTE
wt_i raam_max diepte
70
WT_I_RAAM_MIN_DIEPTE
wt_i raam_min diepte
50
WT_I_VENTILATIECAPACITEIT_1PA
wt_i ventilatiecapaciteit 1pa
13.500
WT_V_GELEIDER_LINKS
wt_v geleider_links
WT_V_GELEIDER_RECHT
wt_v geleider_recht
CAN_HOST_REBAR
can host rebar
0
WT_H_GELEIDER_TYPE
wt_h geleider_type
WT_I_BUIS_75
wt_i buis 75
0
WT_I_MAXIMALE_BREEDTE
wt_i maximale breedte
3400
WT_I_MAXIMALE_HOOGTE
wt_i maximale hoogte
3000
WT_I_MINIMALE_BREEDTE
wt_i minimale breedte
100
WT_V_AFROLLEN_AAN_BUITENZIJDE
wt_v afrollen aan buitenzijde
0
WT_V_AFROLLEN_AAN_RAAMZIJDE
wt_v afrollen aan raamzijde
1
WT_V_EINDPLAAT_HELLENDE_GELEIDER
wt_v eindplaat_hellende geleider
1
WT_V_EINDPLAAT_MATERIAAL
wt_v eindplaat_materiaal
WT_V_LENGTE
wt_v lengte
1000
WT_V_VLAKKE_GELEIDER_EINDKAP
wt_v vlakke geleider_eindkap
0
WT_V_ZIJGELEIDER_HEIGHT
wt_v zijgeleider_height
1000
WT_V_ZONWERING_BEDIENING
wt_v zonwering_bediening
ZZZ_AFSTAND_TUSSEN_ZONWERING_EXTERIOR_LENGTH
zzz_afstand tussen zonwering_exterior_length
0
ZZZ_CUTOUT_BOTTOM_HEIGHT_LENGTH
zzz_cutout bottom_height_length
0
ZZZ_CUTOUT_TOP_HEIGHT_LENGTH
zzz_cutout top_height_length
0
ZZZ_CUTOUTS_HEIGHT2_LENGTH
zzz_cutouts_height2_length
150
ZZZ_CUTOUTS_HEIGHT_LENGTH
zzz_cutouts_height_length
150
ZZZ_CUTOUTS_LENGTH_LENGTH
zzz_cutouts_length_length
1000
ZZZ_END_CAPS_LENGTH_LENGTH
zzz_end caps_length_length
2
ZZZ_INSTALLATION_ON_WINDOW_YESNO
zzz_installation on window_yesno
1
ZZZ_LENGTH_ARROW_LENGTH
zzz_length arrow_length
310.000
ZZZ_SIDE_CONDUCTOR_DEPTH_LENGTH
zzz_side conductor_depth_length
110
ZZZ_SIDE_CONDUCTOR_HEIGHT_LENGTH
zzz_side conductor_height_length
1000
ZZZ_SIDE_CONDUCTOR_WIDTH_LENGTH
zzz_side conductor_width_length
36
ZZZ_SUNSCREEN_YESNO
zzz_sunscreen_yesno
1
ZZZ_TERMINAL_EXTERIOR_DEPTH_LENGTH
zzz_terminal exterior_depth_length
110
ZZZ_TERMINAL_INTERIOR_DEPTH_LENGTH
zzz_terminal interior_depth_length
0
ZZZ_TERMINAL_INTERIOR_LENGTH_LENGTH
zzz_terminal interior_length_length
996
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions