??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DOLOMANT-T
Description
DTT-DL170
Bill of material
DTT-DL170
ORDERNO
DTT-DL170
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Встраиваемый светодиодный светильник, диаметр отверстия для установки 170 мм, световой поток естественного белого цвета min 1420 лм, потребляемая мощность не более 18 Вт, питание 220 В (внешний источник питания в комплекте), ширина КСС 90 градусов.
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
DTT_Освещение административных помещений
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Доломант-Т
MASSUNIT
massunit
1
MODEL
model
Встраиваемый
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
0
URL
url
http://dolomant-t.ru/upload/iblock/9bd/9bdde2024866243aa24083dfa7b8ddd8.pdf
VERSION
version
2017
VAR______
наклон
0
NAME
name
DTT-DL170
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions