??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
DOLOMANT-T
Description
DTT-CL
Bill of material
DTT-CL30-418
ORDERNO
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
1219.200
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
609.600
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
DTT_Освещение административных помещений
LAMP
lamp
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Доломант-Т
MASSUNIT
massunit
1
MODEL
model
Встраиваемый
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
60
URL
url
http://dolomant-t.ru/upload/iblock/5d7/5d7451c1bbcc1f8d16b5e5d65922672a.pdf
VERSION
version
2017
VAR_____
длина
595
VAR____________
длина стекла
11
VAR__________
длинна удо
515
VAR_____________
толщина листа
593.000
VAR______
ширина
595
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions