??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Duplomatic
Description
DSE5G - Direct operated directional control valve with proportional control and integrated electronics - ISO 4401-05 (CETOP 05)
Bill of material
DSE5G-C30/31N-E0K11A
TIPO
Type
DS
E
Electric proportional control
E
DN
Nominal size
5 = ISO 4401-05 (CETOP 05)
G
Digital integrated electronics for open loop
G
ST
Spool type
SF
Nominal flow rate of the spool
SP
Solenoid position
SER
Series No.
31
GU
Seals
RS
Reference signal
K
Main connector 6 pin + PE
K11
CN
Pin C function
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions