??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
In-O-Vate
Description
DryerWallVent
Bill of material
DryerWallVent
ORDERNO
DryerWallVent
ASSEMBLY_CODE
assembly code
D3040200
CATEGORY
category
CORROSION_RESISTANCE_PERFORMANCE_REPORT
corrosion resistance performance report
https://dryerwallvent.com/sites/default/files/Dryer-Wall-Vent-TAS-114-(LOCKED).pdf
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
2
DESCRIPTION
description
Exterior Dryer Wall Vent
DESIGN_OPTION
design option
-1
DOOR_ANGLE
door angle
0
DOOR_ANGLE_CONSTRAINT
door angle constraint
0
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
6.500
HOST
host
5
KEYNOTE
keynote
MANUFACTURER
manufacturer
In-O-Vate
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
DryerWallVent
MOUNTING_BLOCK
mounting block
1
OFFSET
offset
0.500
OMNICLASS_NUMBER
omniclass number
23.75.70.14.34
OMNICLASS_TITLE
omniclass title
Air Duct Accessories
PART_TYPE
part type
23
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://dryerwallvent.com/sites/default/files/files/Dryer_Wall_Vent-Specs.pdf
PRODUCT_PAGE_URL
product page url
https://dryerwallvent.com/
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUBSTRATE
substrate
TYPE_COMMENTS
type comments
DWV4W
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://inovate.com/
USE_ANNOTATION_SCALE
use annotation scale
1
WIDTH
width
6.500
NAME
name
DryerWallVent
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions