??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
In-O-Vate
Description
DryerJack 466
Bill of material
DryerJack 466
ORDERNO
DryerJack 466
ASSEMBLY_CODE
assembly code
D3040200
BASE_CURB
base curb
0
BASE_FLAT
base flat
1
CATEGORY
category
COLLAR_BASE_EXTENSION
collar base extension
2.250
COLLAR_TOP_EXTENSION
collar top extension
1
CORROSION_RESISTANCE_PERFORMANCE_REPORT
corrosion resistance performance report
https://dryerjack.com/sites/default/files/DryerJack-TAS-114.pdf
COST
cost
0
CURB_HEIGHT
curb height
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
12.000
DESCRIPTION
description
Exterior Dryer Roof Vent
DESIGN_OPTION
design option
-1
DRYERJACK_MODEL
dryerjack model
DUCT_DIAMETER
duct diameter
4
FAMILY_NAME
family name
HOST
host
5
INSTRUCTION_SHEET
instruction sheet
https://dryerjack.com/sites/default/files/files/DryerJack_486-Instructions.pdf
KEYNOTE
keynote
MANUFACTURER
manufacturer
In-O-Vate
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
DryerJack
OFFSET_CONSTRAINT
offset constraint
0
OMNICLASS_NUMBER
omniclass number
23.75.70.14.34
OMNICLASS_TITLE
omniclass title
Air Duct Accessories
PART_TYPE
part type
23
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://dryerjack.com/djk486.html
PRODUCT_PAGE_URL
product page url
https://dryerjack.com/
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATION_SHEET
specification sheet
https://dryerjack.com/sites/default/files/files/DryerJack-486U-Intro_Specs.pdf
SUBSTRATE
substrate
TYPE_COMMENTS
type comments
DJK486U
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://inovate.com/
USE_ANNOTATION_SCALE
use annotation scale
1
WIDTH
width
12.000
NAME
name
DryerJack 466
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions