??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
In-O-Vate
Description
Dryerbox 425
Bill of material
Dryerbox 425
ORDERNO
Dryerbox 425
ASSEMBLY_CODE
assembly code
D3040200
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
4.250
DESCRIPTION
description
Recessed Dryer Vent Box
DESIGN_OPTION
design option
-1
DUCT_DIAMETER
duct diameter
4
FAMILY_NAME
family name
FLEX_PORT
flex port
Upward
FLEX_PORT_DEPTH
flex port depth
3.875
FLEX_PORT_DEPTH___2
flex port depth / 2
1.938
FLEX_PORT_DEPTH_OFFSET
flex port depth offset
2.250
FLEX_PORT_WIDTH
flex port width
4.312
FLEX_PORT_WIDTH___2
flex port width / 2
2.156
FLEX_PORT_WIDTH_OFFSET
flex port width offset
4.910
HEIGHT
height
21
HEIGHT_ACTUAL
height actual
20.879
HOST
host
5
INSTRUCTION_SHEET
instruction sheet
https://dryerbox.com/sites/default/files/conversions/pdfs/Instruction_425.pdf
KEYNOTE
keynote
MANUFACTURER
manufacturer
In-O-Vate
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Dryerbox
OMNICLASS_NUMBER
omniclass number
23.75.70.14.34
OMNICLASS_TITLE
omniclass title
Air Duct Accessories
PART_TYPE
part type
4
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://dryerbox.com/model_DB-425.htm
PRODUCT_PAGE_URL
product page url
https://dryerbox.com/
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATION_SHEET
specification sheet
https://dryerbox.com/sites/default/files/conversions/pdfs/CS-Model-425-PSS.pdf
SUBSTRATE
substrate
TYPE_COMMENTS
type comments
Sku DB-425
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://inovate.com/
USE_ANNOTATION_SCALE
use annotation scale
1
WIDTH
width
12.500
WIDTH_ACTUAL
width actual
12.570
NAME
name
Dryerbox 425
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions