??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 107
HELP_VARIABLE
Company
CODIGEL
Description
DROP-IN
Bill of material
BPLI-5GN
ORDERNO
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
n/a
BARCODE
barcode
n/a
CATEGORY
category
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Satin stainless steel
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EAN_CODE
ean code
n/a
EXPECTEDLIFE
expectedlife
n/a
FEATURES
features
FINISH
finish
Satin stainless steel
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IFCEXPORTTYPE
ifcexporttype
INSTALLATIONDATE
installationdate
1900-12-37T23:59:59
ISBUILTIN
isbuiltin
MAINCOLOR
maincolor
Satin stainless steel
MANUFACTURER
manufacturer
MANUFACTURERNAME
manufacturername
Eratos
MANUFACTURERURL
manufacturerurl
http://www.eratos.es/
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
11 20 00
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
Commercial Equipment
MATERIAL
material
AISI 304 stainless steel satin
MATERIALSBODY
materialsbody
AISI 304 stainless steel satin
MATERIALSFINISHANDCOLOUR
materialsfinishandcolour
Satin stainless steel
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
NAME
name
NBSDESCRIPTION
nbsdescription
n/a
NBSREFERENCE
nbsreference
n/a
NETWEIGHT
netweight
n/a
NOMINALHEIGHT
nominalheight
NOMINALLENGTH
nominallength
NOMINALWIDTH
nominalwidth
OMNICLASS_CODE
omniclass code
OMNICLASS_DESCRIPTION
omniclass description
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PRODUCT_GUID
product guid
n/a
PRODUCTINFORMATION
productinformation
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
0
SIZE
size
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
UNICLASS2015CODE
uniclass2015code
UNICLASS2015TITLE
uniclass2015title
UNICLASS2015VERSION
uniclass2015version
v1.8
UNIFORMAT_II_CODE
uniformat ii code
UNIFORMAT_II_DESCRIPTION
uniformat ii description
UNSPSC_CODE
unspsc code
n/a
URL
url
http://www.eratos.es/catalogo.html
VERSION
version
1
VERSIONDATE
versiondate
2018
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-37T23:59:59
WEIGHT
weight
WORK_PLANE_BASED
work plane-based
0
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
HASPROTECTIVEEARTH
hasprotectiveearth
INSULATIONSTANDARDCLASS
insulationstandardclass
IP_CODE
ip_code
NOMINALCURRENT
nominalcurrent
NOMINALDEPTH
nominaldepth
NOMINALFREQUENCYRANGE
nominalfrequencyrange
NOMINALVOLTAGE
nominalvoltage
NUMBEROFPOLES
numberofpoles
PART_TYPE
part type
PHASEANGLE
phaseangle
PHASEREFERENCE
phasereference
ROUND_CONNECTOR_DIMENSION
round connector dimension
STYLE
style
USAGECURRENT
usagecurrent
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions