??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 88
HELP_VARIABLE
Company
Hubbell
Description
Drive Isolation Transformer
Bill of material
DTGB0344S
ORDERNO
ANFC_TAPS
anfc taps
BNFC_TAPS
bnfc taps
CONSTRUCTION
construction
CSA_STANDARD
csa standard
C22.2 No. 47
ELECTROSTATIC_SHIELD
electrostatic shield
FREQUENCY_RATING
frequency rating
60 Hz
HEIGHT
height
KVA
kva
LENGTH
length
MAX_TEMPERATURE_RISE
max temperature rise
MOUNTING_TYPE
mounting type
NEMA_RATING
nema rating
PRIMARY_VOLTAGE
primary voltage
PRODUCT_CATEGORY
product category
Drive Isolation Transformer
SECONDARY_VOLTAGE
secondary voltage
TAPS___STEPS
taps % steps
UL_INSULATION_CLASS
ul insulation class
UL_STANDARD
ul standard
UPC
upc
WEIGHT
weight
WIDTH
width
WINDING_MATERIAL
winding material
NAME
name
CAN_BE_MOUNTED_UP_OR_DOWN
can be mounted up or down
CONTROLS___APPLICATIONS
controls - applications
CONVERTIBLE_FIXTURE_INCLUDES_BOTH_MOUNTS
convertible fixture includes both mounts
DIAMETER___INSIDE
diameter - inside
DIAMETER___OUTSIDE
diameter - outside
DIMMING_RANGE
dimming range
DUSK_TO_DAWN
dusk to dawn
ENERGY_EFFICIENT
energy efficient
ENERGY_STAR_CERTIFIED
energy star certified
FINISH_TYPE
finish type
GLASS
glass
LAMP_WATTAGE
lamp wattage
MOUNT_LOCATION
mount location
NUMBER_OF_LAMPS_TOTAL
number of lamps total
OPERATING_TEMPERATURE_CELCIUS_MAX
operating temperature celcius max
POWER_SOURCE
power source
POWER_SOURCE_REQUIRED
power source required
PREWIRED
prewired
RESTRICTED_COUNTRY_AND_REASON
restricted country and reason
SPACING
spacing
TITLE_20
title 20
TM_21
tm-21
WARRANTY_LENGTH
warranty length
WIRE_LENGTH
wire length
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions