??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DMF Lighting
Description
DRD5S_1
Bill of material
DRD5S_1
ORDERNO
DRD5S_1
APPARENT_LOAD
apparent load
18
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
8" Round Surface Mount LED Downlight
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
8
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
HOST
host
5
HOUSING_FINISH
housing finish
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
16510
LAMP
lamp
LED
LAMP_WATTAGE
lamp wattage
18
LENS_FINISH
lens finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
dmfLIGHTING
MASSUNIT
massunit
1
MODEL
model
DRD5S8R
MOUNTING_FINISH
mounting finish
OMNICLASS_NUMBER
omniclass number
23.80.70.14
OMNICLASS_TITLE
omniclass title
Luminaries for External Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
DRD5S8R15.ies
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.dmflighting.com/product/drd5s/
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
NAME
name
DRD5S_1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions