??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DMF Lighting
Description
DRD4
Bill of material
DRD4
ORDERNO
DRD4
APPARENT_LOAD
apparent load
9.7
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
Adjustable Recessed LED Downlight with Round Trim
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
5
HOUSING_FINISH
housing finish
KEYNOTE
keynote
16510
LAMP
lamp
LED
LAMP_WATTAGE
lamp wattage
9.7
LENS_FINISH
lens finish
LIGHT_SOURCE
light source
0
MANUFACTURER
manufacturer
dmfLIGHTING
MASSUNIT
massunit
1
MODEL
model
DRD4M
MOUNTING_FINISH
mounting finish
MOUNTING_FRAME_FINISH
mounting frame finish
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.21
OMNICLASS_TITLE
omniclass title
Spots and Tracklight Specialties
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION
rotation
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT
tilt
0
TRIM_BEVELED_PINHOLE
trim beveled pinhole
0
TRIM_DIAMETER_INNER
trim diameter inner
2.625
TRIM_DIAMETER_OUTER
trim diameter outer
5.125
TRIM_FINISH
trim finish
TRIM_HYPERBOLIC
trim hyperbolic
0
TRIM_PINHOLE
trim pinhole
0
TRIM_ROUND
trim round
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.dmflighting.com/product/drd4/
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
NAME
name
DRD4
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions