??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Detroit Radiant
Description
DR-50
Bill of material
DR-50
ORDERNO
DR-50
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BACK_CLEARANCE
back clearance
1.500
BELOW_CLEARANCE
below clearance
6
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
GAS_TYPE
gas type
N or LP
HEAT_GAIN
heat gain
50000.000
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Detroit Radiant Products Company
MASSUNIT
massunit
1
MODEL
model
DR-50
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
RECOMMENDED_MOUNTING_HEIGHT
recommended mounting height
12' to 14'
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIDE_CLEARANCES
side clearances
2.500
TOP_CLEARANCE
top clearance
2.833
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.DetroitRadiant.com
VOLTAGE
voltage
25V, 120V or Millivolt
WEIGHT
weight
27 Pounds
WORK_PLANE_BASED
work plane-based
0
NAME
name
DR-50
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions