??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Buzon
Description
Dph02
Bill of material
dph02_buzon_dph2
VARIANTNAME
BUZON_DPH2
DEFAULTELEVATION
Default Elevation
1200 mm
HEIGHT
Height
25 mm
HEIGHTINPUT
Height Input
25 mm
POSSIBLEMAXIMUMHEIGHT
Possible Maximum Height
36 mm
POSSIBLEMINIMUMHEIGHT
Possible Minimum Height
25 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions