??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Buzzi & Buzzi
Description
DOT
Bill of material
Default
ORDERNO
Default
ABSORPTION_CAPACITY
absorption_capacity
0
ALWAYS_VERTICAL
always vertical
0
APPARENT_LOAD
apparent load
0
BOS_0_VISIBILITY
bos_0_visibility
1
BOS_0_VISIBILITY_BOOL
bos_0_visibility_bool
1
BOS_10_VISIBILITY
bos_10_visibility
1
BOS_10_VISIBILITY_BOOL
bos_10_visibility_bool
1
BOS_11_VISIBILITY
bos_11_visibility
0
BOS_11_VISIBILITY_BOOL
bos_11_visibility_bool
0
BOS_12_VISIBILITY
bos_12_visibility
0
BOS_12_VISIBILITY_BOOL
bos_12_visibility_bool
0
BOS_13_VISIBILITY
bos_13_visibility
1
BOS_13_VISIBILITY_BOOL
bos_13_visibility_bool
1
BOS_1_VISIBILITY
bos_1_visibility
0
BOS_1_VISIBILITY_BOOL
bos_1_visibility_bool
0
BOS_2_VISIBILITY
bos_2_visibility
0
BOS_2_VISIBILITY_BOOL
bos_2_visibility_bool
0
BOS_3_VISIBILITY
bos_3_visibility
0
BOS_3_VISIBILITY_BOOL
bos_3_visibility_bool
0
BOS_4_VISIBILITY
bos_4_visibility
0
BOS_4_VISIBILITY_BOOL
bos_4_visibility_bool
0
BOS_5_VISIBILITY
bos_5_visibility
1
BOS_5_VISIBILITY_BOOL
bos_5_visibility_bool
1
BOS_6_VISIBILITY
bos_6_visibility
0
BOS_6_VISIBILITY_BOOL
bos_6_visibility_bool
0
BOS_7_VISIBILITY
bos_7_visibility
0
BOS_7_VISIBILITY_BOOL
bos_7_visibility_bool
0
BOS_8_VISIBILITY
bos_8_visibility
0
BOS_8_VISIBILITY_BOOL
bos_8_visibility_bool
0
BOS_9_VISIBILITY
bos_9_visibility
0
BOS_9_VISIBILITY_BOOL
bos_9_visibility_bool
0
BOS_TECHNICAL_CODE
bos_technical_code
1911.AC
BOS_TR_IDENTITY_DX
bos_tr_identity_dx
0
BOS_TR_IDENTITY_DY
bos_tr_identity_dy
0
BOS_TR_IDENTITY_DZ
bos_tr_identity_dz
0
BOS_TR_IDENTITY_RX
bos_tr_identity_rx
0
BOS_TR_IDENTITY_RY
bos_tr_identity_ry
0
BOS_TR_IDENTITY_RZ
bos_tr_identity_rz
0
BOS_TR_IDENTITY_SX
bos_tr_identity_sx
1
BOS_TR_IDENTITY_SY
bos_tr_identity_sy
1
BOS_TR_IDENTITY_SZ
bos_tr_identity_sz
1
BOS_TYPE
bos_type
DOT 1
BOSUSENATIVEGEOMETRIES
bosusenativegeometries
1
BRAND_URL
brand url
http://www.buzzi-buzzi.it/en/
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_COUNTRY
design country
Italy
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EDITION_NUMBER
edition number
1
HOST
host
3
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LAMP_WATTAGE
lamp_wattage
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_LENGTH
light source symbol length
3048
MANUFACTURER_COUNTRY
manufacturer country
Italy
MANUFACTURER_NAME
manufacturer name
Buzzi&Buzzi
MASSUNIT
massunit
1
MATERIAL_MAIN
material main
Gypsum
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PRODUCT_CERTIFICATION
product certification
http://www.buzzi-buzzi.it/it/product/dot
PRODUCT_FAMILY
product family
Surface
PRODUCT_GROUP
product group
Main Collection
PRODUCT_GUID
product guid
6fb4475f-cd79-4879-abd6-fad8e9f08a20
PRODUCT_NAME
product name
DOT
PRODUCT_SKU
product sku
1911-AC
PRODUCT_URL
product url
http://www.buzzi-buzzi.it/it/product/dot
REGION_AFRICA
region africa
AO, BF, BI, BJ, BW, CD, CF, CG, CI, CM, CV, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, LY, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, RW, SC, SD, SH, SL, SN, SO, SS, ST, SZ, TD, TG, TN, TZ, UG, YT, ZA, ZM, ZW
REGION_ANTARCTICA
region antarctica
AQ, BV, GS, HM, TF
REGION_ASIA
region asia
AM, AZ, BD, BN, BT, CC, CN, CX, GE, HK, ID, IN, IO, JP, KG, KH, KP, KR, KZ, LA, LK, MM, MN, MO, MV, MY, NP, PH, PK, SG, TH, TJ, TM, TW, UZ, VN
REGION_EUROPE
region europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA, VA
REGION_MIDDLE_EAST
region middle east
AE, AF, BH, EG, IL, IQ, IR, JO, KW, LB, OM, PS, QA, SA, SY, TR, YE
REGION_NORTH_AMERICA
region north america
AG, AI, AW, BB, BL, BM, BQ, BS, BZ, CA, CR, CU, CW, DM, DO, GD, GL, GP, GT, HN, HT, JM, KN, KY, LC, MF, MQ, MS, MX, NI, PA, PM, PR, SV, SX, TC, TT, US, VC, VG, VI
REGION_OCEANIA
region oceania
AS, AU, CK, FJ, FM, GU, KI, MH, MP, NC, NF, NR, NU, NZ, PF, PG, PN, PW, SB, TK, TL, TO, TV, UM, WF, WS, VU
REGION_SOUTH_AMERICA
region south america
AR, BO, BR, CL, CO, EC, FK, GF, GY, PE, PY, SR, UY, VE
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPOT_BEAM_ANGLE
spot beam angle
15
SPOT_FIELD_ANGLE
spot field angle
30
TECHNICAL_DESCRIPTION
technical description
http://www.buzzi-buzzi.it/uploads/product/buzziebuzzi_dot_specs.pdf
TILT_ANGLE
tilt angle
90
VERSION
version
2015
VOLTAGE_CONNECTION
voltage_connection
0
NAME
name
DOT
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions