??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
I VALO
Description
DORA
Bill of material
DO20M3400CB
ORDERNO
BODY_MATERIAL
body material
Polyester-coated aluminium
CALCULATED_LIFETIME_TA_25__C_L80__H_
calculated lifetime ta 25 °c l80 (h)
CALCULATED_LIFETIME_TA_MAX_L80__H_
calculated lifetime ta max l80 (h)
CERTIFICATES
certificates
EAC;CE
COATING_THICKNESS__ΜM_
coating thickness (μm)
80-100
COLOUR
colour
Light grey
COLOUR_RENDERING_INDEX
colour rendering index
Ra 80
COLOUR_TEMPERATURE
colour temperature
4000 K
CONNECTION
connection
CONTROL
control
CORROSIVITY_CATEGORY_OF_THE_COATING
corrosivity category of the coating
Suitable for environments classified as C5very high corrosivity
COUNTRY_OF_MANUFACTURE
country of manufacture
Finland
COVER_MATERIAL
cover material
D_CLASS
d class
Yes
DC_VOLTAGE
dc voltage
Yes
EFFICACY_OF_THE_LUMINAIRE_MAX_TA__LMW_
efficacy of the luminaire max ta (lmw)
ESTIMATED_DELIVERY_TIME
estimated delivery time
2 - 3 weeks
FILTER
filter
GORE filter
FREQUENCY__HZ_
frequency (hz)
05060
IK_CLASS
ik class
IK07
ILCOS_CODE
ilcos code
DS
INPUT_POWER__W_
input power (w)
INRUSH_TIME__ΜS_
inrush time (μs)
INSTALLATION
installation
Surface mounting
IP_CLASS
ip class
IP67
LAMP_HOLDER
lamp holder
LED module
LIGHT_DISTRIBUTION
light distribution
LIGHT_SOURCE
light source
LED DS
LINKABILITY
linkability
No
LUMINOUS_FLUX__LUMINAIRE__MAX_TA__LM_
luminous flux (luminaire) max ta (lm)
MACADAM_VALUE
macadam value
3 SDCM
MAINS_CURRENT__A_
mains current (a)
NUMBER_OF_BALLASTS
number of ballasts
NUMBER_OF_LIGHT_SOURCES
number of light sources
NUMBER_OF_LUMINAIRES_PER_AUTOMATIC_CIRCUIT_BREAKER_B10A
number of luminaires per automatic circuit breaker b10a
NUMBER_OF_LUMINAIRES_PER_AUTOMATIC_CIRCUIT_BREAKER_B16A
number of luminaires per automatic circuit breaker b16a
NUMBER_OF_LUMINAIRES_PER_AUTOMATIC_CIRCUIT_BREAKER_C10A
number of luminaires per automatic circuit breaker c10a
NUMBER_OF_LUMINAIRES_PER_AUTOMATIC_CIRCUIT_BREAKER_C16A
number of luminaires per automatic circuit breaker c16a
POWER_FACTOR
power factor
PRODUCT_HEIGHT__MM_
product height (mm)
90
PRODUCT_LENGTH__MM_
product length (mm)
PRODUCT_WIDTH__MM_
product width (mm)
232
PROTECTION_CLASS
protection class
I
RAL_COLOUR
ral colour
RAL 7047
START_UP__A_
start-up (a)
TA_CLASS_MAX____C_
ta-class max. (°c)
TA_CLASS_MIN____C_
ta-class min. (°c)
UPGRADABILITY
upgradability
No
VOLTAGE__V_
voltage (v)
220-240
WARRANTY
warranty
5 years
WIND_SURFACE__M__
wind surface (m²)
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions