??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Entrematic
Description
Doors openers ditec dab205 1 push high performance din left
Bill of material
doors_openers_ditec_dab205_1_push_high_performance_din_left_swing_door_operator__dab205__push
VARIANTNAME
Swing door operator, DAB205, PUSH
ANALYTICCONSTRUCTION
Analytic Construction
<None>
STROKECONTROL
Stroke control
Encoder
PROTECTIONRATING
Protection rating
IP20
PRODUCTDIMENSIONSMM
Product dimensions (mm)
111x131x720
POWERSUPPLY
Power supply
110-230 V AC/ 50-60 Hz
POWERINPUT
Power input
300 W
OPERATINGTEMPERATURE
Operating temperature
-20°C / +45°C (-10°C / +50°C with batteries)
OPENINGSPEED
Opening speed
2.5÷12 s/(0-80°) (adjustable)
MAXIMUMCAPACITY
Maximum capacity
400 kg
HOLDOPENTIME
Hold open time
1.5÷30 s
ENDURANCETEST
Endurance test
1,000,000 cycles
DUTYCLASS
Duty class
5 - very heavy duty
DOORWINGOPENINGANGLE
Door wing opening angle
110°
CONTROLPANEL
Control panel
DAB205CU (built-in)
CLOSINGSPEED
Closing speed
4÷12 s/(90°-10°) (adjustable)
AUTOMATIONWEIGHTKG
Automation weight (kg)
16
WEIGHTNETKG
Weight Net (Kg)
0
REGIONSOUTHAMERICA
Region South America
AR, BO, BR, CL, CO, EC, FK, GF, GY, PE, PY, SR, UY, VE
REGIONOCEANIA
Region Oceania
AS, AU, CK, FJ, FM, GU, KI, MH, MP, NC, NF, NR, NU, NZ, PF, PG, PN, PW, SB, TK, TL, TO, TV, UM, WF, WS, VU
REGIONNORTHAMERICA
Region North America
AG, AI, AW, BB, BL, BM, BQ, BS, BZ, CA, CR, CU, CW, DM, DO, GD, GL, GP, GT, HN, HT, JM, KN, KY, LC, MF, MQ, MS, MX, NI, PA, PM, PR, SV, SX, TC, TT, US, VC, VG, VI
REGIONMIDDLEEAST
Region Middle East
AE, AF, BH, EG, IL, IQ, IR, JO, KW, LB, OM, PS, QA, SA, SY, TR, YE
REGIONEUROPE
Region Europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA, VA
REGIONASIA
Region Asia
AM, AZ, BD, BN, BT, CC, CN, CX, GE, HK, ID, IN, IO, JP, KG, KH, KP, KR, KZ, LA, LK, MM, MN, MO, MV, MY, NP, PH, PK, SG, TH, TJ, TM, TW, UZ, VN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
AO, BF, BI, BJ, BW, CD, CF, CI, CM, CV, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, LY, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, SC, SD, SH, SL, SN, ST, SZ, TD, TG, TN, TZ, UG, YT, ZA
PRODUCTGROUP
Product group
Swing Automatic Doors
PRODUCTFAMILY
Product family
Automatic Doors
PRODUCTSKU
Product SKU
dit-dab205
NOMINALWIDTH
Nominal width
720
NOMINALHEIGHT
Nominal height
111
MANUFACTURERNAME
Manufacturer name
Entrematic
WIDTHMM
Width (mm)
0 mm
HEIGHTMM
Height (mm)
0 mm
EDITIONNUMBER
Edition number
1
MANUFACTURERCOUNTRY
Manufacturer country
China
DESIGNCOUNTRY
Design country
Italy
DEPTHMM
Depth (mm)
0 mm
UNICLASS2015NAME
Uniclass 2015 Name
Automatic swing-door operators
UNICLASS2015CODE
Uniclass 2015 Code
Pr_75_30_23_09
UNSPSCCODE
UNSPSC Code
30171512
OMNICLASSDESCRIPTION
OmniClass Description
Door Components??
OMNICLASSCODE
OmniClass Code
23-17 11 11
BIMOBJECTCATEGORY
BIMobject category
Openers
D
d
14.21
C
c
0
B
b
317 mm
A
a
464 mm
DOORWIDTH
Door Width
768.6 mm
CLCALC
CL Calc
720 mm
MATERIALSECONDARY
Material secondary
Steel
MATERIALMAIN
Material main
Aluminium
DOOROPENINGANGLE
Door Opening Angle
0
DOOROPEN
Door Open
0
FUNCTION
Function
0
WALLCLOSURE
Wall Closure
0
FRAMEWIDTH
Frame Width
900 mm
FRAMEHEIGHT
Frame Height
2100 mm
HEIGHT
Height
2100 mm
WIDTH
Width
900 mm
CL
720 mm
URL
http://www.ditecentrematic.com/products/automatic-pedestrian-swing-doors/swing-doors/dab205
PRODUCTURL
Product url
http://www.ditecentrematic.com/products/automatic-pedestrian-swing-doors/swing-doors/dab205
PRODUCTGUID
Product Guid
d5a5a00d-ba89-4956-9f1c-68000193a816
INSTALLATIONINSTRUCTIONS
Installation instructions
http://ftp.ditec.it/volantini/EN/DitecDab205_P210B.pdf
DESCRIPTION
Description
Motor opening, spring and motor closing
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions