??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Stanley Access
Description
Door_StanleyAccess_Dura-Glide-Greenstar_2000_Bi-Part_1.22
Bill of material
Standard 4 1/2" Frame - 1" Panel Glass - Double Bevel Threshold - 2-Pt Lock
IDENT
Standard 4 1/2" Frame - 1" Panel Glass - Double Bevel Threshold - 2-Pt Lock
ACTIVATION_AND_SAFETY_TYPE
activation and safety type
(Std) 2 Motion+OH Presence+2 Beams
ACTIVATION_AND_SAFETY_TYPE_NOTE
activation and safety type note
1-4.5 Inch Muntin Minimum for Access Control Flush Panic
AIR_LEAKAGE
air leakage
0
ALUMINUM_FINISH_PAINT_CODE
aluminum finish paint code
UC##
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ANGLE
angle
0
APPEAR_IN_SCHEDULE
appear in schedule
1
ASSEMBLY_CODE
assembly code
B2030110
BACKUP_POWER_TYPE
backup power type
BREAK_AWAY_SWING_ANGLE
break away swing angle
90
CATEGORY
category
CLEAR_DOOR_OPENING
clear door opening
48.301
CLEAR_DOOR_OPENING_HEIGHT
clear door opening height
83
CONFIGURATION
configuration
CONSTRUCTION_TYPE
construction type
CONTROL_SWITCH_TYPE
control switch type
COPYRIGHT__
copyright ©
© 2010 Stanley Access Technologies, LLC.
COST
cost
0
CTRL_BREAK_AWAY_OPERATING_PANEL
ctrl break away operating panel
1
CTRL_FRAME_INSET
ctrl frame inset
0
CTRL_FRAME_OFFSET
ctrl frame offset
0
CTRL_GEAR_BOX_EXTERIOR_VIS
ctrl gear box exterior vis
1
CTRL_GEAR_BOX_INTERIOR_VIS
ctrl gear box interior vis
0
CTRL_HORIZONTAL_MUNTIN_QUANTITY
ctrl horizontal muntin quantity
1
CTRL_HORIZONTAL_MUNTIN_SIZE
ctrl horizontal muntin size
2
CTRL_PACKAGE_HEIGHT
ctrl package height
92
CTRL_PACKAGE_WIDTH
ctrl package width
120.000
CTRL_RAIL_BOTTOM
ctrl rail bottom
4
CTRL_TRANSOM_VERTICAL_QUANTITY
ctrl transom vertical quantity
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Bi-Part Door With Optional Transom
DESIGN_OPTION
design option
-1
DOOR_PANEL_WIDTH
door panel width
30.301
EMERGENCY_BREAKOUT_WIDTH
emergency breakout width
55.602
FAMILY_NAME
family name
FIRE_RATING
fire rating
None
FIXED_PANEL_SLIDE_INDICATOR
fixed panel slide indicator
0
FIXED_PANEL_TYPE
fixed panel type
FRAME_DEPTH
frame depth
4.500
FRAME_FINISH
frame finish
FRAME_HEAD_DEPTH
frame head depth
6.000
FRAME_INSET
frame inset
0
FRAME_TYPE
frame type
FUNCTION
function
0
HARDWARE_GROUP
hardware group
None
HAS_2_INCH_MUNTINS
has 2 inch muntins
1
HAS_4_5_INCH_MUNTINS
has 4.5 inch muntins
0
HAS_BREAK_AWAY_SIDELIGHTS
has break away sidelights
0
HAS_BREAK_AWAY_SLIDING_PANEL
has break away sliding panel
1
HAS_IN_OPENING_MOUNTING
has in opening mounting
1
HAS_MECHANICAL_LOCKING_INDICATOR
has mechanical locking indicator
0
HAS_MECHANICAL_LOCKING_INDICATOR_NOTES
has mechanical locking indicator notes
ONLY AVAILABLE FOR 2 AND 3 POINT LOCK
HAS_MID_RAIL
has mid rail
0
HAS_OPTIONAL_ALARM_CONTACTS
has optional alarm contacts
0
HAS_OPTIONAL_ARMORED_STRIKE
has optional armored strike
0
HAS_OPTIONAL_ARMORED_STRIKE_NOTES
has optional armored strike notes
ONLY AVAILABLE FOR 2 AND 3 POINT LOCK
HAS_OPTIONAL_DUAL_MOTOR_DRIVE
has optional dual motor drive
0
HAS_OPTIONAL_JAMB_CAMS
has optional jamb cams
0
HAS_SIDELIGHT_PRESENCE_SENSOR
has sidelight presence sensor
0
HAS_STILES_MEDIUM
has stiles medium
0
HAS_STILES_NARROW
has stiles narrow
1
HAS_SURFACE_APPLIED_MOUNTING
has surface applied mounting
0
HAS_WEATHERSWEEP
has weathersweep
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
84
HORIZONTAL_MUNTIN_QUANTITY
horizontal muntin quantity
1
HORIZONTAL_MUNTIN_SIZE
horizontal muntin size
2
HOST
host
1
KEYING_LOCKING_TYPE
keying locking type
KEYNOTE
keynote
LOCKING_TYPE
locking type
(Std) 2 Point
MANUFACTURER
manufacturer
Stanley Access Technologies
MASSUNIT
massunit
1
MAXIMUM_HEIGHT
maximum height
92
MAXIMUM_WIDTH
maximum width
168
MINIMUM_WIDTH
minimum width
120.000
MODEL
model
Dura-Glide GreenStar 2000 Bi-Part
NET_WEIGHT
net weight
0
OMNICLASS_NUMBER
omniclass number
23.30.10.17.11
OMNICLASS_TITLE
omniclass title
Sliding Doors
OPERATION
operation
OPERATOR_SLIDE_INDICATOR
operator slide indicator
1
PACKAGE_HEIGHT
package height
92
PACKAGE_WIDTH
package width
120.000
PANEL_CONFIGURATION
panel configuration
O-SX-SX-O
PANEL_FINISH
panel finish
PANEL_FIXED_INSET
panel fixed inset
2.750
PANEL_MIDRAIL_HEIGHT
panel midrail height
43.500
PANEL_OPEN_PERCENT
panel open percent
30.301
PANEL_OPERATING_INSET
panel operating inset
1.000
PERCENT_OPEN
percent open
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.stanleyaccess.com/sites/default/files/products/120-%20Standard%20Slide%20Door/Literature/STANLEYDuraGlideGreenStar%20Interactive%20Sell%20Sheet.pdf
PRODUCT_PAGE_URL
product page url
http://www.stanleyaccess.com/dg-greenstar
R_VALUE
r value
0
RAIL_BOTTOM
rail bottom
4
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
104.250
ROUGH_WIDTH
rough width
120.500
SHARED
shared
0
SHOW_SHIM_SPACE
show shim space
1
SHOW_SWING_EXTERIOR
show swing exterior
1
SLIDING_PANEL_CONTROL_TYPE
sliding panel control type
SLIDING_PANEL_TYPE
sliding panel type
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STILE_DESIGN_WIDTH
stile design width
2
STOP_THICKNESS
stop thickness
0.562
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
1.750
THRESHOLD_TYPE
threshold type
Double Bevel
TRANSOM_HEIGHT
transom height
12.000
TRANSOM_VERTICAL_MAXIMUM
transom vertical maximum
3
TRANSOM_VERTICAL_QUANTITY
transom vertical quantity
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
U_VALUE
u value
0
URL
url
http://www.stanleyaccess.com/
VISIBLE_LIGHT_TRANSMISSION
visible light transmission
0
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WEATHERSTRIP_TYPE
weatherstrip type
Pile+DualSweep+AirBlocks (GreenFit)
WIDTH
width
116.500
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions