??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Jansen
Description
Door single 50 centre glazing outward opening
Bill of material
door_single_50_centre_glazing_outward_opening_stainless_steel_1_4404__aisi_316l__polished_grain_220_240
VARIANTNAME
ANALYTICCONSTRUCTION
Analytic Construction
<None>
TEXTVISIBILITY
Text Visibility
1
TEXT
Text
ECO50
TESTEDINACCORDANCEWITH
Tested in accordance with
EN 14351-1
EMERGENCYEXITDOORSINACCORDANCEWITH
Emergency exit doors in accordance with
EN 1125 / EN 179
WEIGHTNETKG
Weight Net (Kg)
140
REGIONSOUTHAMERICA
Region South America
All
REGIONOCEANIA
Region Oceania
All
REGIONNORTHAMERICA
Region North America
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONEUROPE
Region Europe
All
REGIONASIA
Region Asia
All
REGIONANTARCTICA
Region Antarctica
All
REGIONAFRICA
Region Africa
All
PRODUCTGROUP
Product group
Economy 50
PRODUCTFAMILY
Product family
Steel doors, non-insulated
PRODUCTSKU
Product SKU
economy_50_single-leaf_outward_opening
NOMINALWIDTH
Nominal width
110000
NOMINALHEIGHT
Nominal height
220000
MANUFACTURERNAME
Manufacturer name
Jansen AG
MANUFACTURERCOUNTRY
Manufacturer country
Switzerland
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Switzerland
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Door And Window Systems
UNICLASS20CODE
Uniclass 2.0 Code
SS-25-30
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Doors
UNICLASS14CODE
Uniclass 1.4 Code
L411
UNSPSCCODE
UNSPSC Code
301715
NBSREFERENCEDESCRIPTION
NBS Reference Description
Door And Window Systems
NBSREFERENCECODE
NBS Reference Code
25-30
IFCCLASSIFICATION
IFC Classification
Door
COBIETYPECATEGORY
COBIe Type Category
Doors
BIMOBJECTCATEGORY
BIMobject category
Other
DIMENSIONSOVERCONSTRAINT
Dimensions Overconstraint
0
MATERIALSECONDARY
Material secondary
Steel
MATERIALMAIN
Material main
Steel
FUNCTION
Function
0
WALLCLOSURE
Wall Closure
0
WINDOWWALLAXISPOSITION
Window Wallaxis Position
50 mm
WIDTHCONSTRAINT
Width Constraint
1100 mm
SASHWIDTH
Sash Width
1010 mm
SASHHEIGHT
Sash Height
2155 mm
ROUGHWIDTH
Rough Width
1120 mm
ROUGHHEIGHT
Rough Height
2215 mm
HEIGHTCONSTRAINT
Height Constraint
2200 mm
HANDLEEN1125LENGHT
Handle(EN 1125) Lenght
950 mm
HANDLEHEIGHTCONSTRAINT
Handle Height Constraint
1050 mm
HANDLEHEIGHT
Handle Height
1050 mm
GLASSWIDTH
Glass Width
865 mm
GAP
Gap
10 mm
HEIGHT
Height
2200 mm
WIDTH
Width
1100 mm
DOORKNOBOFFSET
Door Knob Offset
75 mm
DEPTHMM
Depth (mm)
50 mm
TECHNICALDESCRIPTION
Technical description
http://www.jansen.com/building-systems/downloadcenter/verarbeitung-wartung/download/fabrication-of-jansen-profile-systems-en-1013/
PRODUCTGUID
Product Guid
78c4a0c6-f061-4210-80a8-0473f8114574
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.jansen.com/building-systems/downloadcenter/verarbeitung-wartung/download/operating-maintenance-en-1018/
DISCLAIMERFR
Disclaimer FR
Les certificats spécifiques au pays, leurs dispositions et leurs prescriptions doivent être respectés.
DISCLAIMEREN
Disclaimer EN
Approvals or applicable national regulations and determinations must be observed.
DISCLAIMERDE
Disclaimer DE
Die landesspezifischen Zulassungen bzw. deren Bestimmungen und Vorschriften sind zu beachten.
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions