??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Dynamic Closures
Description
door_rolling_grille_dynamic_closures_between_jambs
Bill of material
door_rolling_grille_dynamic_closures_between_jambs - door_rolling_grille_dynamic_closures_between_jambs_perforated_aluminum
VARIANTNAME
OPERATION
Operation
Overhead Rolling
INSET
Inset
0.170 FEET
MOTORIZEDFRONTUPPERMOUNT
Motorized Front Upper Mount
0.000
MOTORIZEDFRONTLOWERMOUNT
Motorized Front Lower Mount
0.000
MOTORIZEDBOTTOMMOUNT
Motorized Bottom Mount
0.000
MANUALOPERATION
Manual Operation
1.000
CRANKOPERATION
Crank Operation
0.000
OPENINGPERCENTAGE
Opening Percentage
0.500
REQUESTEDHEIGHT
Requested Height
8.000 FEET
REQUESTEDPACKOUTDEPTH
Requested Packout Depth
0.250 FEET
REQUESTEDWIDTH
Requested Width
6.000 FEET
HOOD
Hood
1.000
CEILINGCONCEAL
Ceiling Conceal
1.000
BOTTOMRUBBERBUMPERS
Bottom Rubber Bumpers
0.000
PACKOUT
Packout
0.000
SHAFTEXTENSION275
Shaft Extension 2.75
0.000
SHAFTEXTENSIONFLUSH
Shaft Extension Flush
0.000
SHAFTEXTENSION575
Shaft Extension 5.75
1.000
HEIGHT
Height
8.000 FEET
MAXHEIGHT
Max Height
12.500 FEET
MAXWIDTH
Max Width
24.000 FEET
MINHEIGHT
Min Height
3.000 FEET
MINWIDTH
Min Width
4.000 FEET
MOUNTINGTUBEDEPTH
Mounting Tube Depth
0.020 FEET
PACKOUTDEPTH
Packout Depth
0.000 FEET
ROUGHHEIGHT
Rough Height
8.040 FEET
ROUGHWIDTH
Rough Width
6.040 FEET
SHAFTEXTENSION
Shaft Extension
0.480 FEET
THICKNESS
Thickness
1.250 FEET
WIDTH
Width
6.000 FEET
OPENING
Opening
4.000 FEET
HOODHEIGHT
Hood Height
1.250 FEET
FRONTMOUNTMOTOROFFSET
Front Mount Motor Offset
0.250 FEET
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.dynamicclosures.com/media/9432/Lift_Ready_Brochure.pdf
PRODUCTNAME
Product Name
Lift Ready Rolling Grille
PRODUCTPAGEURL
Product Page URL
http://www.dynamicclosures.com/products/rolling/lift-ready-rolling-grille/
SPECIFICATION
Specification
http://www.dynamicclosures.com/media/19426/lrventanaspex.pdf
STYLE
Style
Between Jambs
URL
http://www.dynamicclosures.com
TYPECOMMENTS
Type Comments
MODEL
Model
MANUFACTURER
Manufacturer
Dynamic Closures
DESCRIPTION
Description
GEAR
Gear
0.000
FRONTMOUNTMOTOR
Front Mount Motor
0.000
PACKOUTVISIBLE
Packout Visible
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions