??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Entrematic
Description
Door operator sliding door ditec valorl alu48 val2a 1 wing
Bill of material
door_operator_sliding_door_ditec_valorl_alu48_val2a_1_wing
STROKECONTROL
Stroke control
encoder
SPECIALUSES
Special uses
emergency breakout and redundant exit
RELEASEFORMANUALOPENING
Release for manual opening
built-in handle
PROTECTIONRATING
Protection rating
IP 20
PRODUCTDIMENSIONSMM
Product dimensions (mm)
145 x175 x L
POWERSUPPLY
Power supply
230 V AC / 50-60 Hz
POWERINPUT
Power input
1 A
OPERATINGTEMPERATURE
Operating temperature
-20°C / +55°C (-10°C / +50°C with batteries)
OPENINGSPEED
Opening speed
0.8 m/s
MAXIMUMCAPACITY
Maximum capacity
100 kg
INTERMITTENTOPERATION
Intermittent operation
S3 = 100%
ENDURANCETEST
Endurance test
1 M cycles
CONTROLPANEL
Control panel
EL20 (built in)
CLOSINGSPEED
Closing speed
0.8 m/s
APPROVALS
Approvals
TÜV
WEIGHTNETKG
Weight Net (Kg)
0
REGIONSOUTHAMERICA
Region South America
All
REGIONOCEANIA
Region Oceania
All
REGIONNORTHAMERICA
Region North America
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONEUROPE
Region Europe
All
REGIONASIA
Region Asia
All
REGIONANTARCTICA
Region Antarctica
All
REGIONAFRICA
Region Africa
All
PRODUCTGROUP
Product group
Sliding Automatic Doors
PRODUCTFAMILY
Product family
Automatic Doors
PRODUCTSKU
Product SKU
dit-vall
NOMINALWIDTH
Nominal width
3300
NOMINALHEIGHT
Nominal height
145
MANUFACTURERNAME
Manufacturer name
Ditec
MANUFACTURERCOUNTRY
Manufacturer country
Czech Republic
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Italy
BRANDURL
Brand url
http://www.ditecentrematic.com/
UNICLASS2015NAME
Uniclass 2015 Name
Automatic sliding door operators
UNICLASS2015CODE
Uniclass 2015 Code
Pr_75_30_23_05
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sliding Doorset Systems
UNICLASS20CODE
Uniclass 2.0 Code
SS-25-30-20-77
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Doors
UNICLASS14CODE
Uniclass 1.4 Code
JL20
UNSPSCCODE
UNSPSC Code
301715
OMNICLASSDESCRIPTION
OmniClass Description
Doors
OMNICLASSCODE
OmniClass Code
23-17 11 00
NBSREFERENCEDESCRIPTION
NBS Reference Description
Sliding Doorset Systems
NBSREFERENCECODE
NBS Reference Code
25-30-20-77
IFCCLASSIFICATION
IFC Classification
Door
BIMOBJECTCATEGORY
BIMobject category
Sliding
MATERIALSECONDARY
Material secondary
Glass
MATERIALMAIN
Material main
Aluminium
FUNCTION
Function
0
WALLCLOSURE
Wall Closure
0
ROUGHWIDTH
Rough Width
1000 mm
ROUGHHEIGHT
Rough Height
2000 mm
OPERATORLENGTH
Operator Length
1090 mm
HEIGHT
Height
1956 mm
WIDTH
Width
1000 mm
URL
http://www.ditecentrematic.com/products/automatic-pedestrian-doors/sliding-doors/valor
PRODUCTURL
Product url
http://www.ditecentrematic.com/products/automatic-pedestrian-doors/sliding-doors/valor
PRODUCTGUID
Product Guid
c1a1498f-fbb9-46c1-bdfd-a72b66392f12
INSTALLATIONINSTRUCTIONS
Installation instructions
http://ftp.ditec.it/manuali/Manuali_Quarto/VALOR_IP1950EN.pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions