??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Entrematic
Description
Door operator sliding door ditec rexs generic frame 1 wing framed wing
Bill of material
door_operator_sliding_door_ditec_rexs_generic_frame_1_wing_framed_wing
STROKECONTROL
Stroke control
encoder
RELEASEFORMANUALOPENING
Release for manual opening
handle
PROTECTIONRATING
Protection rating
IP 20
PRODUCTDIMENSIONSMM
Product dimensions (mm)
190 x100 x L
POWERSUPPLY
Power supply
230 V AC / 50-60 Hz
POWERINPUT
Power input
0.5 A
OPERATINGTEMPERATURE
Operating temperature
-20°C / +55°C
OPENINGSPEED
Opening speed
1.2 m/s
MAXIMUMCAPACITY
Maximum capacity
140 kg
ENDURANCETEST
Endurance test
1 M cycles
CONTROLPANEL
Control panel
EL20
CLOSINGSPEED
Closing speed
1.2 m/s
WEIGHTNETKG
Weight Net (Kg)
0
REGIONSOUTHAMERICA
Region South America
AR, BO, BR, CL, CO, EC, FK, GF, GY, PE, PY, SR, UY, VE
REGIONOCEANIA
Region Oceania
AS, AU, CK, FJ, FM, GU, KI, MH, MP, NC, NF, NR, NU, NZ, PF, PG, PN, PW, SB, TK, TL, TO, TV, UM, WF, WS, VU
REGIONNORTHAMERICA
Region North America
AG, AI, AW, BB, BL, BM, BQ, BS, BZ, CA, CR, CU, CW, DM, DO, GD, GL, GP, GT, HN, HT, JM, KN, KY, LC, MF, MQ, MS, MX, NI, PA, PM, PR, SV, SX, TC, TT, US, VC, VG, VI
REGIONMIDDLEEAST
Region Middle East
AE, AF, BH, EG, IL, IQ, IR, JO, KW, LB, OM, PS, QA, SA, SY, TR, YE
REGIONEUROPE
Region Europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA, VA
REGIONASIA
Region Asia
AM, AZ, BD, BN, BT, CC, CN, CX, GE, HK, ID, IN, IO, JP, KG, KH, KP, KR, KZ, LA, LK, MM, MN, MO, MV, MY, NP, PH, PK, SG, TH, TJ, TM, TW, UZ, VN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
AO, BF, BI, BJ, BW, CD, CF, CI, CM, CV, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, LY, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, SC, SD, SH, SL, SN, ST, SZ, TD, TG, TN, TZ, UG, YT, ZA
PRODUCTGROUP
Product group
Sliding Automatic Doors
PRODUCTFAMILY
Product family
Automatic Doors
PRODUCTSKU
Product SKU
dit-rex
NOMINALWIDTH
Nominal width
3300
NOMINALHEIGHT
Nominal height
190
MANUFACTURERNAME
Manufacturer name
Entrematic
MANUFACTURERCOUNTRY
Manufacturer country
Czech Republic
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Italy
UNIFORMATIIDESCRIPTION
Uniformat II Description
Exterior Doors
UNIFORMATIICODE
Uniformat II Code
B2030
UNICLASS2015NAME
Uniclass 2015 Name
Sliding doorset systems
UNICLASS2015CODE
Uniclass 2015 Code
Ss_25_30_20_77
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sliding Doorset Systems
UNICLASS20CODE
Uniclass 2.0 Code
SS-25-30-20-77
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Doors
UNICLASS14CODE
Uniclass 1.4 Code
JL20
UNSPSCCODE
UNSPSC Code
301715
OMNICLASSDESCRIPTION
OmniClass Description
Sliding Metal Doors
OMNICLASSCODE
OmniClass Code
23-17 11 13 19
NBSREFERENCEDESCRIPTION
NBS Reference Description
Sliding Doorset Systems
NBSREFERENCECODE
NBS Reference Code
25-30-20-77
MASTERFORMAT2014DESCRIPTION
Masterformat 2014 Description
Sliding Metal Doors
MASTERFORMAT2014CODE
Masterformat 2014 Code
08 13 73
IFCCLASSIFICATION
IFC Classification
Door
BIMOBJECTCATEGORY
BIMobject category
Sliding
MATERIALSECONDARY
Material secondary
Glass
MATERIALMAIN
Material main
Aluminium
FUNCTION
Function
0
WALLCLOSURE
Wall Closure
0
S
50 mm
ROUGHWIDTH
Rough Width
915 mm
ROUGHHEIGHT
Rough Height
2000 mm
OPERATORLENGTH
Operator Length
2000 mm
HEIGHT
Height
2000 mm
WIDTH
Width
1015 mm
URL
http://www.ditecentrematic.com/products/automatic-pedestrian-doors/sliding-doors/rex
PRODUCTURL
Product url
http://www.ditecentrematic.com/products/automatic-pedestrian-doors/sliding-doors/rex
PRODUCTGUID
Product Guid
0971ad66-86f0-488c-a33e-2aeb1b46ba43
INSTALLATIONINSTRUCTIONS
Installation instructions
http://ftp.ditec.it/manuali/Manuali_Quarto/REXS_IP2135EN.pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions