??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Andersen
Description
Door-MultiGlide-Andersen-Traditional_Clad-Exterior_Stacking
Bill of material
Door-MultiGlide-Andersen-Traditional_Clad-Exterior_Stacking
ORDERNO
Door-MultiGlide-Andersen-Traditional_Clad-Exterior_Stacking
VAR__BOTTOM_BAR_LOCATION__MODIFIED_COLONIAL_FRACTIONAL_
- bottom bar location (modified colonial/fractional)
2
VAR__LIGHTS_HIGH
- lights high
5
VAR__LIGHTS_WIDE
- lights wide
4
ALWAYS_VERTICAL
always vertical
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESIGN_OPTION
design option
-1
FINISHED_FLOOR_THICKNESS__REQUIRED_FOR_FLUSH_SILL_
finished floor thickness (required for flush sill)
0.021
FRAME_SETBACK_FROME_EXTERIOR_WALL_SURFACE
frame setback frome exterior wall surface
0.167
FUNCTION
function
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
7.958
HOST
host
1
JAMB_DEPTH
jamb depth
1.490
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEADER_HEIGHT__FROM_TOP_OF_SUB_FLOOR_
rough header height (from top of sub-floor)
8
ROUGH_HEIGHT
rough height
8
ROUGH_WIDTH
rough width
25
SHARED
shared
0
SHOW_PANELS_IN_OPEN_POSITION
show panels in open position
0
SHOW_SCREENS_IN_OPEN_POSITION
show screens in open position
0
SIZE_LIMITATION__PANEL_
size limitation (panel)
Size Okay
SIZE_LIMITATION__UNIT_
size limitation (unit)
Size Okay
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
VERSION
version
2014
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
24.917
XCGRILLEPATTERN_
xcgrillepattern_
0
XCGRILLESIZE
xcgrillesize
4
XCGRILLESIZE_
xcgrillesize_
0.073
XCHEADLENGTH_
xcheadlength_
24.604
XCJAMBLENGTH_
xcjamblength_
7.896
XCLADSETBACKLEFT
xcladsetbackleft
1.250
XCLADSETBACKRIGHT
xcladsetbackright
0.208
XCSILLLENGTH_
xcsilllength_
24.917
XDAPOUT
xdapout
0
XDAPOUTBACK
xdapoutback
0
XDAPOUTFRONT
xdapoutfront
0.062
XDAPOUTHEIGHT
xdapoutheight
0.062
XDAPOUTOFFSET
xdapoutoffset
0.083
XFLUSHTRACKPOSITIONPANEL
xflushtrackpositionpanel
1.042
XFLUSHTRACKPOSITIONSCREEN
xflushtrackpositionscreen
0.167
XFLUSHTRACKPOSITIONSCREEN2
xflushtrackpositionscreen2
0
XFLUSHTRACKVISIBILITY
xflushtrackvisibility
0
XFLUSHTRACKVISIBILITY1
xflushtrackvisibility1
0
XFLUSHTRACKVISIBILITY2
xflushtrackvisibility2
0
XFLUSHTRACKVISIBILITY3
xflushtrackvisibility3
0
XFLUSHTRACKVISIBILITY4
xflushtrackvisibility4
0
XFLUSHTRACKVISIBILITY5
xflushtrackvisibility5
0
XFLUSHTRACKVISIBILITYA1
xflushtrackvisibilitya1
0
XFLUSHTRACKVISIBILITYA2
xflushtrackvisibilitya2
0
XFLUSHTRACKVISIBILITYA3
xflushtrackvisibilitya3
0
XFLUSHTRACKVISIBILITYA4
xflushtrackvisibilitya4
0
XFLUSHTRACKVISIBILITYA5
xflushtrackvisibilitya5
0
XFLUSHTRACKVISIBILITYSCREEN
xflushtrackvisibilityscreen
0
XFLUSHTRACKVISIBILITYSCREEN2
xflushtrackvisibilityscreen2
0
XFLUSHTRACKVISIBILITYSCREEN3
xflushtrackvisibilityscreen3
0
XFLUSHTRACKVISIBILITYSCREEN4
xflushtrackvisibilityscreen4
0
XFLUSHTRACKVISIBILITYSCREEN5
xflushtrackvisibilityscreen5
0
XFLUSHTRACKVISIBILITYSCREENA2
xflushtrackvisibilityscreena2
0
XFLUSHTRACKVISIBILITYSCREENA3
xflushtrackvisibilityscreena3
0
XFLUSHTRACKVISIBILITYSCREENA4
xflushtrackvisibilityscreena4
0
XFLUSHTRACKVISIBILITYSCREENA5
xflushtrackvisibilityscreena5
0
XINTERIORSTACKINGLOCKJAMB
xinteriorstackinglockjamb
0.219
XJAMBCLADQUANTITYLEFT
xjambcladquantityleft
6
XJAMBCLADQUANTITYRIGHT
xjambcladquantityright
2
XJAMBLINELEFTEXTSTOPS
xjamblineleftextstops
0
XJAMBLINELEFTLOCKPANEL
xjamblineleftlockpanel
1
XJAMBLINELEFTLOCKSCREEN
xjamblineleftlockscreen
0
XJAMBLINELEFTMIDSTOPS
xjamblineleftmidstops
0
XJAMBLINELEFTSCREENLOCK
xjamblineleftscreenlock
1
XJAMBLINERIGHTEXTPANEL
xjamblinerightextpanel
0
XJAMBLINERIGHTEXTSTOPS
xjamblinerightextstops
0
XJAMBLINERIGHTINTPANEL
xjamblinerightintpanel
0
XJAMBLINERIGHTMIDSTOPS
xjamblinerightmidstops
1
XJAMBLOCKPANEL
xjamblockpanel
0
XJAMBLOCKSCREEN
xjamblockscreen
0
XJAMBSTATPANEL1
xjambstatpanel1
0
XJAMBSTATPANEL2
xjambstatpanel2
1
XJAMBSTATPANEL3
xjambstatpanel3
0
XJAMBSTATPANEL4
xjambstatpanel4
0
XJAMBWOODQUANTITYLEFT
xjambwoodquantityleft
2
XJAMBWOODQUANTITYRIGHT
xjambwoodquantityright
6
XONFLOORVISIBILITY
xonfloorvisibility
1
XPANEL1LOCATION
xpanel1location
4.596
XPANEL2LOCATION
xpanel2location
8.625
XPANEL3LOCATION
xpanel3location
12.654
XPANEL4LOCATION
xpanel4location
16.682
XPANEL5LOCATION
xpanel5location
20.711
XPANELHEIGHT
xpanelheight
7.708
XPANELLEADPOSITIONX
xpanelleadpositionx
24.740
XPANELLEADPOSITIONZ
xpanelleadpositionz
1.250
XPANELSIZEBOTTOMRAIL
xpanelsizebottomrail
0.667
XPANELSIZESTILE
xpanelsizestile
0.391
XPANELSIZETOPRAIL
xpanelsizetoprail
0.391
XPANELVISIBILITYTWODIRECTIONAL
xpanelvisibilitytwodirectional
0
XPANELWIDTH
xpanelwidth
4.419
XSCREEN1LOCATION
xscreen1location
8.517
XSCREEN2LOCATION
xscreen2location
8.517
XSCREEN3LOCATION
xscreen3location
12.573
XSCREEN4LOCATION
xscreen4location
16.628
XSCREEN5LOCATION
xscreen5location
20.684
XSCREENLEADPOSITIONX
xscreenleadpositionx
24.740
XSCREENLEADPOSITIONZ
xscreenleadpositionz
0
XSCREENNO
xscreenno
0
XSCREENQUANTITY
xscreenquantity
2
XSCREENVISIBILITY
xscreenvisibility
1
XSCREENVISIBILITYONEDIRECTIONAL
xscreenvisibilityonedirectional
1
XSCREENVISIBILITYTWODIRECTIONAL
xscreenvisibilitytwodirectional
0
XSCREENWIDTH
xscreenwidth
4.285
XSILLACCESSORYEXTRAMPDIM
xsillaccessoryextrampdim
0.062
XSILLACCESSORYEXTRAMPVISIBILITY
xsillaccessoryextrampvisibility
0
XSILLACCESSORYINTRAMPDIM
xsillaccessoryintrampdim
0
XSILLACCESSORYINTRAMPVISIBILITY
xsillaccessoryintrampvisibility
0
XSILLACCESSORYRAISEDTHRESHOLDVISIBILITY
xsillaccessoryraisedthresholdvisibility
0
XSIZELIMITATIONPANEL
xsizelimitationpanel
0
XSIZELIMITATIONUNIT
xsizelimitationunit
0
XSIZEVERIFICATION
xsizeverification
1
XTRACKQUANTITYPANEL
xtrackquantitypanel
6
XTRACKQUANTITYSCREEN
xtrackquantityscreen
1
XTRACKQUANTITYTOTAL
xtrackquantitytotal
7
XTRIGGER
xtrigger
0.500
XTWODIRECTIONAL
xtwodirectional
0
NAME
name
Door-MultiGlide-Andersen-Traditional_Clad-Exterior_Stacking
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions