??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Panda
Description
Door Lift Slide Thermally Troken 5 Panel Ts 19
Bill of material
door_lift_slide_thermally_broken_5_panel_ts_19_1_1_4_inch_recessed_drainage_HI
VARIANTNAME
VARIANTLOD
HI
GLAZINGNOTE
Glazing Note
Only available in 3/8, 1/2, 9/16 and 1 inch glass thicknesses
WIDTHNOTE
Width Note
Maximum Width is 586 7/16 inches and Minimum Width is 121 7/16 inches. For any input above the Max Width or below the Min Width the door will revert to these values.
HEIGHTNOTE
Height Note
Maximum Height is 169 3/4 inches. For any input above the Max Height for the desired track the door will revert to these values.
SHIMVISIBILITY
Shim Visibility
0.000
ELEVATIONSWINGLINES
Elevation Swing Lines
1.000
VAR_212INCHRECESSEDDRAINAGE
2 1/2 Inch Recessed Drainage
VAR_114INCHRECESSEDDRAINAGE
1 1/4 Inch Recessed Drainage
FUNCTION
Function
1.000
WALLCLOSURE
Wall Closure
0.000
CONSTRUCTIONTYPE
Construction Type
5-Panel Thermally Broken Lift and Slide Door
CLOSEDPERCENT
Closed Percent
100.000
UPPERSHIMHEIGHT
Upper Shim Height
1.000 Inch
THICKNESS
Thickness
2.750 Inch
SIDESHIMWIDTH
Side Shim Width
0.500 Inch
ROUGHWIDTH
Rough Width
122.438 Inch
ROUGHHEIGHT
Rough Height
85.250 Inch
PANELWIDTH
Panel Width
27.000 Inch
PANELHEIGHT
Panel Height
80.000 Inch
OFFSET
Offset
2.000 Inch
GLASSTHICKNESS
Glass Thickness
1.000 Inch
HEIGHT
Height
81.750 Inch
WIDTH
Width
121.438 Inch
URL
http://www.panda-windows.com/
ADACOMPLIANT
ADA Compliant
1.000
PRODUCTPAGEURL
Product Page URL
http://www.panda-windows.com/products/by-type/lift-and-slide/ts19
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.panda-windows.com/wp-includes/images/downloads/Tech/04.L&STB.pdf
MODEL
Model
TS.19
MANUFACTURER
Manufacturer
Panda Windows and Doors
DESCRIPTION
Description
Thermally Broken Lift and Slide Door System
ASSEMBLYCODE
Assembly Code
B2030110
THICKNESSGRAPHIC
Thickness Graphic
2.750 Inch
PANELPOSITION
Panel Position
23.000 Inch
PANELOVERLAP
Panel Overlap
4.000 Inch
PANELCOUNT
Panel Count
5.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions