??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Andersen
Description
Door-Inswing-Andersen-A_Series-Double
Bill of material
Door-Inswing-Andersen-A_Series-Double
ORDERNO
Door-Inswing-Andersen-A_Series-Double
VAR____LIGHTS_HIGH
. . lights high
5
VAR____LIGHTS_WIDE
. . lights wide
3
VAR__EXTERIOR_TRIM_NUMBER_0
..exterior trim number 0
No Exterior Trim
VAR__EXTERIOR_TRIM_NUMBER_1
..exterior trim number 1
Brick Mould
VAR__EXTERIOR_TRIM_NUMBER_2
..exterior trim number 2
3 1/2'' Flat Casing
VAR__EXTERIOR_TRIM_NUMBER_3
..exterior trim number 3
4 1/2'' Flat Casing
VAR__PATTERN_NUMBER_1
..pattern number 1
Colonial
VAR__PATTERN_NUMBER_2
..pattern number 2
Modified Colonial
VAR__PATTERN_NUMBER_3
..pattern number 3
Prairie
VAR__PATTERN_NUMBER_4
..pattern number 4
Short Fractional
VAR__PATTERN_NUMBER_5
..pattern number 5
Tall Fractional
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
B2030100
BETWEEN_GLASS_GRILLE_BAR_SIZES
between glass grille bar sizes
3/4'', 1''
BETWEEN_GLASS_GRILLE_BAR_VISIBILITY
between glass grille bar visibility
1
BS_M_V
bs m v
1
BS_S_V
bs s v
0
BS_SH_DLO
bs sh dlo
4.203
BS_V_DLO
bs v dlo
6.656
CASING_VISIBILITY
casing visibility
1
CASING1
casing1
0.021
CASING2
casing2
0.073
CASING3
casing3
0.042
CASING4
casing4
0.146
CASINGS1
casings1
0.036
CASINGS2
casings2
0.016
CGO
cgo
0.427
COARSE_PLAN
coarse plan
0.380
COST
cost
0
CTRL_HEIGHT
ctrl height
8
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Fiberglass-clad and Flexacron finished wood single door
DESIGN_OPTION
design option
-1
DESIGNATION
designation
FWHID
ENTER_EXTERIOR_TRIM_NUMBER
enter exterior trim number
1
ENTER_PATTERN_NUMBER
enter pattern number
1
EXTENSION_JAMB_VISIBILITY
extension jamb visibility
1
EXTERIOR_GRILLE_BAR_VISIBILITY
exterior grille bar visibility
1
FAMILY_VERSION
family version
01.01.15
FRACTIONAL_LIGHTS_HIGH
fractional lights high
6
FRACTIONAL_LIGHTS_WIDE
fractional lights wide
4
FRAME_DEPTH
frame depth
0.490
FRAME_INTERIOR_INSET
frame interior inset
0
FUNCTION
function
1
GRILLE_BAR_SIZE
grille bar size
0.073
GRILLE_BAR_SIZES
grille bar sizes
3/4'', 7/8'', 1 1/8'', 2 1/4''
H_DLO
h dlo
2.104
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0.300
HEIGHT
height
8
HGO
hgo
0.469
HOST
host
1
INTERIOR_GRILLE_BAR_VISIBILITY
interior grille bar visibility
1
INTERIOR_TRIM_SIZE
interior trim size
0.188
INTERIOR_TRIM_VISIBILITY
interior trim visibility
1
IS_OUTSWING
is outswing
1
JGO
jgo
0.469
LEARN_ABOUT_THESE_PARAMETERS
learn about these parameters
http://www.andersenwindows.com/for-professionals/cad-symbols-bim-support-window-doors/bim-support
LWIDE
lwide
3
MANUFACTURER
manufacturer
Andersen Corporation
MASONRY_HEIGHT
masonry height
8.188
MASONRY_OPENING_OFFSET
masonry opening offset
0.031
MASONRY_WIDTH
masonry width
6.354
MASSUNIT
massunit
1
MODEL
model
A-Series
NAIL_FIN_VISIBILITY
nail fin visibility
0
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
PANEL_BOTTOM_INSET
panel bottom inset
0.156
PANEL_HEIGHT
panel height
7.745
PANEL_WIDTH
panel width
2.844
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.andersenwindows.com/products/a-series-hinged-patio-door/
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
8.042
ROUGH_OPENING_OFFSET
rough opening offset
0.031
ROUGH_WIDTH
rough width
6.063
SGO
sgo
0.875
SHARED
shared
0
SILL_DEPTH
sill depth
0.518
SILL_HEIGHT
sill height
0.141
SILL_INTERIOR_OFFSET
sill interior offset
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0.160
TFB
tfb
2
TFL
tfl
3
THERMAL_RESISTANCE__R_
thermal resistance (r)
3.333
THICKNESS
thickness
0
TS_H_BARS
ts h bars
4
TS_HGB_DLO
ts hgb dlo
1.273
TS_M_H
ts m h
1
TS_M_V
ts m v
1
TS_S_H
ts s h
0
TS_S_H_CRAFTSMAN
ts s h craftsman
0
TS_S_V
ts s v
0
TS_SH_DLO
ts sh dlo
3.797
TS_V_BAR_LENGTH
ts v bar length
6.656
TS_V_DLO
ts v dlo
6.656
TYPE_COMMENTS
type comments
Fiberglass-clad and Flexacron finished wood single door
URL
url
www.andersenwindows.com
V_BARS
v bars
2
VERSION
version
2013
VGB_DLO
vgb dlo
0.653
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0.370
VOID_DEPTH
void depth
0.370
VOID_OFFSET_1
void offset 1
0.146
WALL_CLOSURE
wall closure
0
WALL_DEPTH
wall depth
0.380
WALL_THICKNESS
wall thickness
0.667
WIDTH
width
6.000
XJAMB_S1
xjamb s1
0.005
XJAMB_VISIBILITY
xjamb visibility
0
NAME
name
Door-Inswing-Andersen-A_Series-Double
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions