??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Andersen
Description
Door-Gliding-Andersen-E_Series-Quad
Bill of material
Door-Gliding-Andersen-E_Series-Quad
ORDERNO
Door-Gliding-Andersen-E_Series-Quad
VAR_____BOTTOM_BAR_LOCATION
. . .bottom bar location
1
VAR_____BOTTOM_BAR_SIZE
. . .bottom bar size
0.073
VAR_____LIGHTS_HIGH
. . .lights high
1
VAR_____LIGHTS_WIDE
. . .lights wide
3
VAR____BOTTOM_LIGHT_LIGHTS_HIGH
. . bottom light lights high
2
VAR____LIGHTS_WIDE
. . lights wide
3
VAR____TOP_LIGHT_LIGHTS_HIGH
. . top light lights high
5
VAR__EXTERIOR_TRIM_NUMBER_0
..exterior trim number 0
No Exterior Trim
VAR__EXTERIOR_TRIM_NUMBER_1
..exterior trim number 1
2'' Brick Mould (A753)
VAR__EXTERIOR_TRIM_NUMBER_2
..exterior trim number 2
2'' Ovolo Brick Mould (A754)
VAR__EXTERIOR_TRIM_NUMBER_3
..exterior trim number 3
3 1/2'' Brick Mould (A755)
VAR__EXTERIOR_TRIM_NUMBER_4
..exterior trim number 4
3 1/2'' Backband & Bead Casing (A756)
VAR__EXTERIOR_TRIM_NUMBER_5
..exterior trim number 5
3 1/2'' Flat Casing (A75B)
VAR__EXTERIOR_TRIM_NUMBER_6
..exterior trim number 6
5 1/2'' Flat Casing (A758)
VAR__PATTERN_NUMBER_1
..pattern number 1
Traditional
VAR__PATTERN_NUMBER_2
..pattern number 2
Traditional Top Light Only
VAR__PATTERN_NUMBER_3
..pattern number 3
Prairie Each Light
VAR__PATTERN_NUMBER_4
..pattern number 4
Prairie Top Light Only
VAR__PATTERN_NUMBER_5
..pattern number 5
Prairie Overall
VAR__PATTERN_NUMBER_6
..pattern number 6
Craftsman
ALWAYS_VERTICAL
always vertical
1
BETWEEN_GLASS_GRILLE_BAR_SIZES
between glass grille bar sizes
5/8'', 1''
BETWEEN_GLASS_GRILLE_BAR_VISIBILITY
between glass grille bar visibility
1
BS_H_BARS
bs h bars
2
BS_HGB_DLO
bs hgb dlo
0.167
BS_M_H
bs m h
0
BS_M_V
bs m v
1
BS_S_H
bs s h
1
BS_S_V
bs s v
0
BS_SH_DLO
bs sh dlo
3.333
BS_V_DLO
bs v dlo
5.667
CASING_VISIBILITY
casing visibility
0
CASING1
casing1
0.021
CASING2
casing2
0.120
CASING3
casing3
0.047
CASING4
casing4
0.260
CASINGS1
casings1
0.031
CASINGS2
casings2
0.031
COARSE_PLAN
coarse plan
0.380
COST
cost
0
CTRL_HEIGHT
ctrl height
6.667
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Aluminum-clad wood Gliding French Door
DESIGN_OPTION
design option
-1
DESIGNATION
designation
GD
ENTER_EXTERIOR_TRIM_NUMBER
enter exterior trim number
0
ENTER_PATTERN_NUMBER
enter pattern number
1
EXTENSION_JAMB_VISIBILITY
extension jamb visibility
1
EXTERIOR_GRILLE_BAR_VISIBILITY
exterior grille bar visibility
1
FAMILY_VERSION
family version
06.01.14
FRAME_DEPTH
frame depth
0.492
FRAME_INTERIOR_INSET
frame interior inset
0
FUNCTION
function
1
GRILLE_BAR_SIZE
grille bar size
0.073
GRILLE_BAR_SIZES
grille bar sizes
5/8'', 7/8'', 1 1/8'', 1 1/2'', 2 1/4''
H_DLO
h dlo
8.875
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
6.667
HGO
hgo
0.500
HORIZONTAL_CRAFTSMAN_BAR_SIZE
horizontal craftsman bar size
0.073
HOST
host
1
INTERIOR_GRILLE_BAR_VISIBILITY
interior grille bar visibility
1
INTERIOR_TRIM_SIZE
interior trim size
0.187
INTERIOR_TRIM_VISIBILITY
interior trim visibility
1
IS_GLIDING
is gliding
1
JGO
jgo
0.500
LEARN_ABOUT_THESE_PARAMETERS
learn about these parameters
http://www.andersenwindows.com/for-professionals/cad-symbols-bim-support-window-doors/bim-support
LWIDE
lwide
3
MANUFACTURER
manufacturer
Andersen Corporation
MASONRY_HEIGHT
masonry height
6.708
MASONRY_OPENING_OFFSET
masonry opening offset
0.021
MASONRY_WIDTH
masonry width
9.917
MASSUNIT
massunit
1
MODEL
model
E-Series Gliding
NAIL_FIN_VISIBILITY
nail fin visibility
1
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
PANEL_BOTTOM_INSET
panel bottom inset
0.180
PANEL_HEIGHT
panel height
6.406
PANEL_WIDTH
panel width
2.604
PRODUCT_DOCUMENTATION_LINK
product documentation link
www.eaglewindow.com/_Products/Ascent-Sliding-French-Doors.aspx
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
6.708
ROUGH_OPENING_OFFSET
rough opening offset
0.021
ROUGH_WIDTH
rough width
9.917
SGO
sgo
0.500
SHARED
shared
0
SILL_DEPTH
sill depth
0.505
SILL_HEIGHT
sill height
0.156
SILL_INTERIOR_OFFSET
sill interior offset
0.003
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TS_H_BARS
ts h bars
4
TS_HGB_DLO
ts hgb dlo
1.075
TS_M_H
ts m h
1
TS_M_V
ts m v
1
TS_S_H
ts s h
0
TS_S_H_CRAFTSMAN
ts s h craftsman
0
TS_S_V
ts s v
0
TS_SH_DLO
ts sh dlo
3.333
TS_V_BAR_LENGTH
ts v bar length
5.667
TS_V_DLO
ts v dlo
5.667
TYPE_COMMENTS
type comments
Aluminum-clad wood Gliding French Door
URL
url
www.eaglewindow.com
V_BARS
v bars
2
VERSION
version
2013
VGB_DLO
vgb dlo
2.910
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
VOID_DEPTH
void depth
0.370
VOID_OFFSET_1
void offset 1
0
WALL_CLOSURE
wall closure
0
WALL_DEPTH
wall depth
0.380
WALL_THICKNESS
wall thickness
0.667
WIDTH
width
9.875
XJAMB_S1
xjamb s1
0.005
XJAMB_VISIBILITY
xjamb visibility
0
NAME
name
Door-Gliding-Andersen-E_Series-Quad
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions