??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Panda
Description
Door French Aluminum Wood Clad Thermally Broken Double Panel Ts 69 Outswing
Bill of material
door_french_aluminum_wood_clad_thermally_broken_double_panel_ts_69_outswing_ts_69_HI
VARIANTNAME
TS.69
VARIANTLOD
HI
ANALYTICCONSTRUCTION
Analytic Construction
<None>
SWINGANGLENOTE
Swing Angle Note
Maximum Swing Angle is 90 degrees and Minimum Swing Angle is 0 degrees
WIDTHNOTE
Width Note
Maximum Width is 103 11/16 inches and Minimum Width is 43 11/16 inches. Any input above the Max Width or below the Min Width will revert to these values.
PRODUCTDOCUMENTLINKNOTE
Product Document Link Note
Panda Currently does not have a document PDF for this link
HEIGHTNOTE
Height Note
Maximum Height is 168 in. Any input above the Max Height for the desired track will revert to these values.
GLAZINGNOTE
Glazing Note
Only available in 1 3/8 and 1 1/4 inch glass thicknesses
SWINGANGLE
SwingAngle
45.000
SHIMVISIBILITY
Shim Visibility
0.000
NUMBEROFVERTICALMUNTINS
Number of Vertical Muntins
2.000
NUMBEROFHORIZONTALMUNTINS
Number of Horizontal Muntins
2.000
MUNTINTHICKNESS
Muntin Thickness
0.750 Inch
ELEVATIONSWINGLINES
Elevation Swing Lines
1.000
FUNCTION
Function
1.000
WALLCLOSURE
Wall Closure
0.000
CONSTRUCTIONTYPE
Construction Type
2 Panel Aluminum/Wood Clad Thermally Broken French Door
UPPERSHIMHEIGHT
Upper Shim Height
1.000 Inch
THICKNESS
Thickness
3.094 Inch
SIDESHIMWIDTH
Side Shim Width
0.500 Inch
ROUGHWIDTH
Rough Width
57.188 Inch
MUNTINWIDTH
Muntin Width
18.031 Inch
MUNTINHEIGHT
Muntin Height
72.500 Inch
ROUGHHEIGHT
Rough Height
85.625 Inch
PANELWIDTH
Panel Width
25.531 Inch
PANELHEIGHT
Panel Height
80.125 Inch
OFFSET
Offset
3.000 Inch
GLASSTHICKNESS
Glass Thickness
1.250 Inch
HEIGHT
Height
84.625 Inch
WIDTH
Width
56.188 Inch
URL
http://www.panda-windows.com/
PRODUCTPAGEURL
Product Page URL
http://www.panda-windows.com/products/by-type/french-doors/ts-69
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.panda-windows.com/products/by-type/french-doors/ts-69
MODEL
Model
TS.69
MANUFACTURER
Manufacturer
Panda Windows and Doors
DESCRIPTION
Description
Aluminum/Wood Clad Thermally Broken French Door System
ASSEMBLYCODE
Assembly Code
B2030110
DOUBLEWIDTH
Double Width
25.125 Inch
ACTUALPANELWIDTH
Actual Panel Width
26.094 Inch
ACTUALPANELHEIGHT
Actual Panel Height
79.812 Inch
ACTUALNUMBEROFVERTICALMUNTINS
Actual Number of Vertical Muntins
4.000
ACTUALNUMBEROFHORIZONTALMUNTINS
Actual Number of Horizontal Muntins
4.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions