??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Panda
Description
Door Folding Thermally Broken 4 Panel Bi Part Ts 60 Inswing
Bill of material
door_folding_thermally_broken_4_panel_bi_part_ts_60_inswing_recessed_drainage_track_HI
VARIANTNAME
VARIANTLOD
HI
ANALYTICCONSTRUCTION
Analytic Construction
<None>
SWINGANGLENOTE
Swing Angle Note
Maximum Swing Angle is 90 degrees and Minimum Swing Angle is 0 degrees
ROUGHWIDTHNOTE
Rough Width Note
Maximum Width is 175 29/64 inches and Minimum Width is 79 29/64 inches. For any input above the Max Width or below the Min Width the door will revert to these values.
ROUGHHEIGHTNOTE
Rough Height Note
Maximum Height is 125 27/32 inches with Surface Mounted Track and 124 177/256 inches with Recessed Drainage Track. For any input above the Max Height for the desired track the door will revert to these values.
GLAZINGNOTE
Glazing Note
Only available in 1/2, 5/8, 3/8, 9/16, 1, 1 3/8 and 1 5/8 inch glass thicknesses
SWINGANGLE
SwingAngle
45.000
SHIMVISIBILITY
Shim Visibility
0.000
ELEVATIONSWINGLINES
Elevation Swing Lines
1.000
SURFACEMOUNTED
Surface Mounted
FUNCTION
Function
1.000
WALLCLOSURE
Wall Closure
0.000
CONSTRUCTIONTYPE
Construction Type
4-Panel Bi-Part Thermally Broken Folding Door
RECESSEDDRAINAGE
Recessed Drainage
UPPERSHIMHEIGHT
Upper Shim Height
1.000 Inch
TRACKHEIGHT
Track Height
Inch
THICKNESS
Thickness
2.375 Inch
SIDESHIMWIDTH
Side Shim Width
Inch
ROUGHWIDTH
Rough Width
Inch
ROUGHHEIGHT
Rough Height
69.500 Inch
PANELWIDTH
Panel Width
Inch
PANELHEIGHT
Panel Height
Inch
OFFSET
Offset
3.000 Inch
GLASSTHICKNESS
Glass Thickness
1.000 Inch
HEIGHT
Height
68.500 Inch
WIDTH
Width
Inch
URL
http://www.panda-windows.com/
PRODUCTPAGEURL
Product Page URL
http://www.panda-windows.com/products/by-type/folding-doors/ts-60
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.panda-windows.com/wp-includes/images/downloads/Tech/TS.60.pdf
MODEL
Model
TS.60
MANUFACTURER
Manufacturer
Panda Windows and Doors
DESCRIPTION
Description
Thermally Broken Folding Door System
ASSEMBLYCODE
Assembly Code
B2030110
ADACOMPLIANT
ADA Compliant
1.000
THICKNESSGRAPHIC
Thickness Graphic
2.375 Inch
PANELWIDTHGRAPHIC
Panel Width Graphic
18.000 Inch
PANELRUNGRAPHIC
Panel Run Graphic
14.407 Inch
OFFSETGRAPHIC
Offset Graphic
4.188 Inch
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions