??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Jansen
Description
Door double 50 glazing with profile rebate outward opening
Bill of material
door_double_50_glazing_with_profile_rebate_outward_opening_stainless_steel_1_4404__aisi_316l__polished_grain_220_240
VARIANTNAME
ANALYTICCONSTRUCTION
Analytic Construction
<None>
TEXTVISIBILITY
Text Visibility
1
TEXT
Text
ECO50
TESTEDINACCORDANCEWITH
Tested in accordance with
EN 14351-1
EMERGENCYEXITDOORSINACCORDANCEWITH
Emergency exit doors in accordance with
EN 1125 / EN 179
WEIGHTNETKG
Weight Net (Kg)
216
REGIONSOUTHAMERICA
Region South America
All
REGIONOCEANIA
Region Oceania
All
REGIONNORTHAMERICA
Region North America
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONEUROPE
Region Europe
All
REGIONASIA
Region Asia
All
REGIONANTARCTICA
Region Antarctica
All
REGIONAFRICA
Region Africa
All
PRODUCTGROUP
Product group
Economy 50
PRODUCTFAMILY
Product family
Steel doors, non-insulated
PRODUCTSKU
Product SKU
economy_50_double-leaf_outward_opening
NOMINALWIDTH
Nominal width
200000
NOMINALHEIGHT
Nominal height
220000
MANUFACTURERNAME
Manufacturer name
Jansen AG
MANUFACTURERCOUNTRY
Manufacturer country
Switzerland
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Switzerland
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Door And Window Systems
UNICLASS20CODE
Uniclass 2.0 Code
SS-25-30
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Doors
UNICLASS14CODE
Uniclass 1.4 Code
L411
UNSPSCCODE
UNSPSC Code
301715
NBSREFERENCEDESCRIPTION
NBS Reference Description
Door And Window Systems
NBSREFERENCECODE
NBS Reference Code
25-30
IFCCLASSIFICATION
IFC Classification
Door
COBIETYPECATEGORY
COBIe Type Category
Doors
BIMOBJECTCATEGORY
BIMobject category
Other
DIMENSIONSOVERCONSTRAINT
Dimensions Overconstraint
0
MATERIALSECONDARY
Material secondary
Steel
MATERIALMAIN
Material main
Steel
SYMMETRICAL
Symmetrical
1
FUNCTION
Function
0
WALLCLOSURE
Wall Closure
0
WINDOWWALLAXISPOSITION
Window Wallaxis Position
50 mm
ROUGHWIDTH
Rough Width
2020 mm
ROUGHHEIGHT
Rough Height
2210 mm
RIGHTGLASSWIDTH
Right Glass Width
820 mm
LEFTSASHSYMMETRICAL
Left Sash Symmetrical
1000 mm
LEFTGLASSWIDTH
Left Glass Width
820 mm
LEFTDOORSIDE
Left Door Side
800 mm
HANDLEEN1125LENGTHSECONDARY
Handle(EN 1125) Length_Secondary
907 mm
HANDLEEN1125LENGTHMAIN
Handle(EN 1125) Length_Main
907 mm
HANDLEHEIGHTCONSTRAINT
Handle Height Constraint
1050 mm
HANDLEHEIGHT
Handle Height
1050 mm
GAP
Gap
10 mm
HEIGHT
Height
2200 mm
WIDTH
Width
2000 mm
DEPTHMM
Depth (mm)
50 mm
TECHNICALDESCRIPTION
Technical description
http://www.jansen.com/building-systems/downloadcenter/verarbeitung-wartung/download/fabrication-of-jansen-profile-systems-en-1013/
PRODUCTGUID
Product Guid
568d3de8-9fb3-4843-8d93-173fb0604c04
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.jansen.com/building-systems/downloadcenter/verarbeitung-wartung/download/operating-maintenance-en-1018/
DISCLAIMERFR
Disclaimer FR
Les certificats spécifiques au pays, leurs dispositions et leurs prescriptions doivent être respectés.
DISCLAIMEREN
Disclaimer EN
Approvals or applicable national regulations and determinations must be observed.
DISCLAIMERDE
Disclaimer DE
Die landesspezifischen Zulassungen bzw. deren Bestimmungen und Vorschriften sind zu beachten.
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions