??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Allermuir
Description
DomesticChairs_TarryLoungeChair_TAR403_Allermuir
Bill of material
TAR405
IDENT
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
NBS
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_12_22:Dining chairs
CODEPERFORMANCE
codeperformance
ANSI/BIFMA X5.1: 2017
COLOR
color
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
10
FAMILY_NAME
family name
FEATURES
features
FINISH
finish
n/a
FRAMESFINISH
framesfinish
FRAMESMATERIAL
framesmaterial
GRADE
grade
n/a
HAS4STARSWIVELBASE
has4starswivelbase
HASWOODLEGS
haswoodlegs
HIGHESTSEATINGHEIGHT
highestseatingheight
0
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnitureType
IFCEXPORTTYPE
ifcexporttype
CHAIR
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
ISBUILTIN
isbuiltin
0
KEYNOTE
keynote
LOWESTSEATINGHEIGHT
lowestseatingheight
0
MAINCOLOR
maincolor
n/a
MASSUNIT
massunit
1
MATERIAL
material
n/a
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
NBSCERTIFICATION
nbscertification
NBSDESCRIPTION
nbsdescription
Domestic chairs
NBSREFERENCE
nbsreference
45-35-20/365
NOMINALDEPTH
nominaldepth
32
NOMINALHEIGHT
nominalheight
NOMINALLENGTH
nominallength
29.250
NOMINALWIDTH
nominalwidth
29.250
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OMNICLASSCODE
omniclasscode
22-12 52 13
OMNICLASSTITLE
omniclasstitle
Chairs
OMNICLASSVERSION
omniclassversion
Table 22 2012-05-16
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SEATBASEMATERIAL
seatbasematerial
SEATFRAMEMATERIAL
seatframematerial
SEATINGHEIGHT
seatingheight
SEATINGSEATMATERIAL
seatingseatmaterial
SEATSANDBACKSFINISH
seatsandbacksfinish
Upholstered
SEATSANDBACKSMATERIAL
seatsandbacksmaterial
Upholstered
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
32 x 48.25 x 29.25 "
STATUS
status
UNSET
STYLE
style
Chair
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr_40_50_12_22
UNICLASS2015TITLE
uniclass2015title
Dining chairs
UNICLASS2015VERSION
uniclass2015version
Products v1.12
URL
url
VERSION
version
2
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WEIGHT
weight
73lbs
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions