??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
ADAMLAMP
Description
Dome Pendant Flat 58
Bill of material
OSIO4OPR0
ORDERNO
OSIO4OPR0
COLOURS
colours
White, Semi-Gloss, RAL 9003
DIMENSIONS
dimensions
Diameter 60 cm / 23.62" Height 35 cm / 13.77"
LENGTH_OF_CABLE
length of cable
2.5 m
MATERIAL
material
Plastic
PRODUCT_FAMILY
product family
Dome
SKU
sku
DLF58
TYPE
type
Pendant Light
NAME
name
OSIO4OPR0
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions