??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
DODOT
Description
Dodot 6 Shelf
Bill of material
1198x294x2201
VARIANTNAME
VART
선반_T
20 mm
VARW
W
mm
VARH
H
2201 mm
VARD
D
294 mm
VARMANUFACTURER
Manufacturer
두닷
VAR
전화번호
02-2678-1906
VAR1
라이브러리제작
(주)비아이엠에스
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions