??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
DODOT
Description
Dodot 5 Shelf
Bill of material
1200x300x1700
VARIANTNAME
VAR
지지대위치
250 mm
VART
선반_T
20 mm
VART1
다리_T
20 mm
VARW
W
1200 mm
VARH
H
mm
VARD
D
300 mm
VARMANUFACTURER
Manufacturer
두닷
VAR1
전화번호
02-2678-1906
VAR2
라이브러리제작
(주)비아이엠에스
VAR3
선반갯수
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions