??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Hammond Manufacturing
Description
DNRR1970LDK
Bill of material
DNRR1970LDK
ORDERNO
DNRR1970LDK
PAINT_COLOR
paint color
Black
RACK_TYPE
rack type
Open Rack
RACK_UNITS
rack units
40
RAIL_TYPE
rail type
Tapped 10-32
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
45 lbs (20.41 kg)
UNSPSC
unspsc
43223308
UPC
upc
62398096524
NAME
name
DNRR1970LDK
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions