??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Festo
Description
DNCI (m) - Standard cylinder, Modular system
Bill of material
535412 DNCI-40-10-P-A
TNR
Part number
TYP
Type
KDM
Piston diameter
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
DA
Cushioning
P
AF
Position sensing
A
S2
Type of piston rod
K8
K8 - Piston rod extended
mm
Enter value for K8
K8 - Piston rod extended
mm
cm
inch
ft
FSE
Clamping unit
FNG
Guide
MWU
Measuring transducer
MK
Measuring head
TXT
Special wish
AM
mm
A2
500.000 mm
A4
mm
B
mm
BG
mm
D7
3.700 mm
E
mm
EE
J5
mm
KK
L1
mm
L3
L5
mm
L7
8.000 mm
L9
mm
MM
mm
PL
mm
RT
SW
mm
SW3
mm
TG
mm
VA
4.000 mm
VD
mm
WH
mm
ZM
mm
ZJ
mm
CNSMASSEXACT
Weight
kg
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions