??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dietz-motoren
Description
DN8_1
Bill of material
DN8_1
ORDERNO
DN8_1
COM_CCK_TEILENUMMER_DRUCKSTUTZEN
com_cck_teilenummer_druckstutzen
0
COM_CCK_TEILENUMMER_FU_
com_cck_teilenummer_fuß
0
COM_CCK_TEILENUMMER_SAUGSTUTZEN
com_cck_teilenummer_saugstutzen
192255
COM_CCK_TEILENUMMER_SCHUTZGITTER
com_cck_teilenummer_schutzgitter
192261
ENGINE_NOMINAL_RATING
engine nominal rating
0.040 kW
FREE_OUTLET
free outlet
4 m³min
FULLY_THROTTLED_MAX
fully throttled max
175 Pa
HOUSING_MATERIAL
housing material
Aluminium
ID
id
244233
MATERIAL_OF_IMPELLER
material of impeller
verzinktes Stahlblech
MAX__TEMPERATURE_OF_MEDIUM
max. temperature of medium
80 °C
WEIGHT_APPROX_
weight approx.
4 kg
NAME
name
DN8_1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions