??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dietz-motoren
Description
DN20100
Bill of material
DN20100
ORDERNO
DN20100
COM_CCK_TEILENUMMER_DRUCKSTUTZEN
com_cck_teilenummer_druckstutzen
192986
COM_CCK_TEILENUMMER_FU_
com_cck_teilenummer_fuß
0
COM_CCK_TEILENUMMER_SAUGSTUTZEN
com_cck_teilenummer_saugstutzen
192960
COM_CCK_TEILENUMMER_SCHUTZGITTER
com_cck_teilenummer_schutzgitter
192980
ENGINE_NOMINAL_RATING
engine nominal rating
3,00 kW
FREE_OUTLET
free outlet
57 m³min
FULLY_THROTTLED_MAX
fully throttled max
1350 Pa
HOUSING_MATERIAL
housing material
Aluminium
IE3_ID
ie3 id
259922
MATERIAL_OF_IMPELLER
material of impeller
verzinktes Stahlblech
MAX__TEMPERATURE_OF_MEDIUM
max. temperature of medium
80 °C
WEIGHT_APPROX_
weight approx.
41 kg
NAME
name
DN20100
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions