??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 8
HELP_VARIABLE
Company
Asmith
Description
DK(S)-08 series - (M12) Adjustable Swivel, Anti-Vibration Leveling Feet
Bill of material
DK,DS-0812100E
ORDERNO
BASE_DIA_D_
base dia(d)
DK-0812040C
BASE_MATERIAL_FINISH
base material finish
Steel (SCM) Zinc plated
BOLT_LENGTH_L_
bolt length(l)
18
BOLT_MATERIAL_FINISH
bolt material finish
Steel (SCM) Zinc plated
DIMENSIONS
dimensions
M12P1.75
H1
h1
50
H2
h2
320
H3
h3
143
ITEM_NO_
item no.
DK-0812035C
LOAD_CAPACITY_KGF_
load capacity(kgf)
35
SIZE_OF_SCREW_M_
size of screw(m)
25
W
w
10
WEIGHT_G_
weight(g)
19
NAME
name
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions