??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
Asmith
Description
DK-07 series - Load Capacity 1300 kgf Heavy-Duty Anti-Vibration Leveling Feet
Bill of material
DK-0716110U
ORDERNO
BASE_DIA_D_
base dia(d)
DK-0716200U
BASE_MATERIAL_FINISH
base material finish
FC-250 Powder coating (Black)
BOLT_LENGTH_L_
bolt length(l)
55
BOLT_MATERIAL_FINISH
bolt material finish
S45C Manganese phosphate
DIMENSIONS
dimensions
M48P2.0
H
h
1300
H1
h1
4.6
ITEM_NO_
item no.
DK-0716110U
LOAD_CAPACITY_KGF_
load capacity(kgf)
151
MAX__THICKNESS_OF_MACHINE_SUPPORT
max. thickness of machine support
110
SIZE_OF_SCREW_M_
size of screw(m)
160
TYPE
type
Without socket set nut
WEIGHT_KG_
weight(kg)
65
NAME
name
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions