??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wenger Corporation
Description
Diva Tower_12'
Bill of material
Diva Tower_12'
ORDERNO
Diva Tower_12'
ALWAYS_VERTICAL
always vertical
0
ANGLE_LEFT_DOOR
angle_left door
0
ANGLE_RIGHT_DOOR
angle_right door
0
ASSEMBLY_CODE
assembly code
BASE_OF_TOWER_SUPPORT
base of tower support
CATEGORY
category
COST
cost
0
COUNTER_WEIGHT_PIECES__NOT_100__
counter weight pieces (not 100%)
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
12' Wide - Diva Tower
DESIGN_OPTION
design option
-1
DIAGNAL_BASE_SUPPORT
diagnal base support
DOOR_ANGLE
door angle
0
DOOR_ON_OFF
door on/off
1
DOOR_PANEL_HEIGHT
door panel height
36.000
FAMILY_NAME
family name
FRAME_THICKNESS
frame thickness
34
HEIGHT
height
192.000
HORRIZONTAL_BACK_SUPPORT
horrizontal back support
HOST
host
2
KEYNOTE
keynote
Wenger Diva Tower
LENGTH
length
54.719
MANUFACTURER
manufacturer
Wenger Corporation
MASSUNIT
massunit
1
MID_PANEL_HEIGHT
mid panel height
60.000
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PANEL_BACK_MATERIAL__BLACK_
panel back material (black)
PANEL_MATERIAL
panel material
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
1
SUPPORT_HEIGHT
support height
178
TOP_MID_PANEL_HEIGHT
top mid panel height
96.000
TOWER_HEIGHT
tower height
192.000
TYPE_COMMENTS
type comments
Performance Position
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.wengercorp.com/Home/Contact.html
VERTICAL_BACK_SUPPORT
vertical back support
WIDTH
width
120.000
WIDTH_PANEL_MID
width_panel-mid
48.000
WIDTH_PANEL_SIDES
width_panel-sides
36.000
NAME
name
Diva Tower_12'
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions