??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Phidgets
Description
Distance
Bill of material
IR Distance Adapter
ORDERNO
AMERICAN_HTS_IMPORT_CODE
american hts import code
CANADIAN_HS_EXPORT_CODE
canadian hs export code
CONTROLLED_BY
controlled by
COUNTRY_OF_ORIGIN
country of origin
CURRENT_CONSUMPTION_MAX
current consumption max
CURRENT_CONSUMPTION_MIN
current consumption min
MEASUREMENT_DISTANCE_MAX
measurement distance max
MEASUREMENT_DISTANCE_MIN
measurement distance min
MEASUREMENT_DISTANCE_NOISE
measurement distance noise
MEASUREMENT_DISTANCE_RESOLUTION
measurement distance resolution
OPERATING_TEMPERATURE_MAX
operating temperature max
OPERATING_TEMPERATURE_MIN
operating temperature min
SAMPLING_INTERVAL_MAX
sampling interval max
SAMPLING_INTERVAL_MIN
sampling interval min
SENSOR_TYPE
sensor type
NAME
name
OUTPUT_IMPEDANCE
output impedance
SENSOR_OUTPUT_TYPE
sensor output type
SUPPLY_VOLTAGE_MAX
supply voltage max
SUPPLY_VOLTAGE_MIN
supply voltage min
DIAMETER
diameter
LENGTH
length
MAGNETIC_FLUX_MAX
magnetic flux max
MAGNETIC_FLUX_MIN
magnetic flux min
MAGNETIC_RESOLUTION
magnetic resolution
MAGNETIC_ZERO_BALANCE_MAX
magnetic zero balance max
MANGETIC_FIELD_STRENGTH
mangetic field strength
MEASUREMENT_ERROR_MAX
measurement error max
OUTPUT_VOLTAGE_MAX
output voltage max
OUTPUT_VOLTAGE_MIN
output voltage min
DETECTING_DISTANCE_MAX
detecting distance max
DETECTING_DISTANCE_MIN
detecting distance min
RESPONSE_TIME_MAX
response time max
WEIGHT
weight
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions