??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 10
HELP_VARIABLE
Company
AutomationDirect
Description
Disconnect Terminal Blocks & Accessories
Bill of material
DN-DIS4L12
ORDERNO
AMPERAGE_RATING
amperage rating
BLOWN_FUSE_INDICATOR
blown fuse indicator
No
BRAND
brand
DINnector
COLOR
color
Gray
ITEM
item
Terminal block
MOUNTING
mounting
35mm DIN rail
POWER_INDICATOR
power indicator
QUANTITY_PER_PACK
quantity per pack
TERMINAL_BLOCK_TYPE
terminal block type
Disconnect
VOLTAGE_RATING
voltage rating
WIRE_SIZE
wire size
NAME
name
VAR2_WIRING_TERMINALS_PER_SIDE
2 wiring terminals per side
DIODE
diode
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions