??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Caleffi
Description
Dir separator with magnet 5463 dn20
Bill of material
dirt_separator_with_magnet_5463_dn20_3_4__
VARIANTNAME
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Caleffi
NOMINALHEIGHT
Nominal height
0 mm
NOMINALWIDTH
Nominal width
0 mm
PRODUCTSKU
Product SKU
5463
PRODUCTFAMILY
Product family
HVAC
PRODUCTGROUP
Product group
Water treatment
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0
IFCCLASSIFICATION
IFC Classification
Valve
IFCEXPORTAS
IFCExportAs
IFCValveType
MASTERFORMAT2014CODE
Masterformat 2014 Code
23 00 00
MASTERFORMAT2014DESCRIPTION
Masterformat 2014 Description
Heating, Ventilating, and Air Conditioning (HVAC)
UNSPSCCODE
UNSPSC Code
401416
UNICLASS2015CODE
Uniclass 2015 Code
Ss_55
UNICLASS2015NAME
Uniclass 2015 Name
Piped supply systems
UNIFORMATIICODE
Uniformat II Code
D30
UNIFORMATIIDESCRIPTION
Uniformat II Description
HVAC
NEGATIVEOFFSET
Negative Offset
10 mm
ACTUALOFFSET
Actual Offset
10 mm
PRESSUREDROP
Pressure Drop
704.771
FLOW
Flow
1.36
MASS
Mass
1.87
PARTICLESEPARATIONRATINGM
Particle separation rating [µm]
5
MINIMUMWORKINGTEMPERATURE
Minimum working temperature
0
MAXIMUMWORKINGTEMPERATURE
Maximum working temperature
110
MAXIMUMWORKINGPRESSURE
Maximum working pressure
1000000
MAXIMUMPERCENTAGEOFGLYCOL
Maximum percentage of glycol [%]
50
MAXIMUMFLOWRATE
Maximum flow rate
1.36
KVMH
Kv [mᵌ/h]
16.2
CONNECTIONTYPE
Connection type
Gas ISO 228/1
CONNECTIONSIZE
Connection size
3/4''
APPLICATIONFLUIDS
Application fluids
Water and glycol solutions
MATERIALMAIN
Material main
Brass
ANNOTATIONOFFSETRL
Annotation Offset RL
0 mm
USENOMINALDIAMETER
Use Nominal Diameter
1
OVERALLWIDTH
Overall Width
mm
OVERALLLENGTH
Overall Length
110 mm
OVERALLHEIGHT
Overall Height
689 mm
NOMINALRADIUS
Nominal Radius
9.55 mm
NOMINALDIAMETER
Nominal Diameter
19.1 mm
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.caleffi.com/sites/default/files/file/38623.07.pdf
PRODUCTGUID
Product Guid
412e0725-9764-4318-9a66-8bf41565d2f7
PRODUCTURL
Product url
http://www.caleffi.com/international/en-int/products/search?query=5463
TECHNICALDESCRIPTION
Technical description
http://www.caleffi.com/sites/default/files/file/01137_en.pdf
SERIES
Series
5463
REVITVERSION
Revit version
2014
MANUFACTURER
Manufacturer
Caleffi Italy
PRODUCTPAGEURL
Product page URL
http://www.caleffi.com/international/en-int/catalogue/dirtmagr-dirt-separator-magnet-female-connections-34-2-546305
MODEL
Model
3/4''
MANUFACTURERURL
Manufacturer URL
http://www.caleffi.com/international/en-int
MANUFACTURERARTNO
Manufacturer Art. No.
GTIN
FAMILYVERSION
Family version
02.00
DESCRIPTION
Description
Dirt separator with magnet
CUSTOM
Custom
0
COPYRIGHT
Copyright
©Caleffi Italy
ARTICLEDESCRIPTION
Article description
Dirt separator with magnet
INSULATION
Insulation
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions