??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
AutomationDirect
Description
Digital Temperature Switches Transmitters
Bill of material
ETS25N-50-1001
ORDERNO
ADDITIONAL_INFORMATION
additional information
Purchase cable separately
BRAND
brand
ProSense
DISPLAY_TYPE
display type
4-digit
ELECTRICAL_CONNECTION
electrical connection
4-pin M12 quick-disconnect
FACTORY_CALIBRATED_TEMPERATURE_RANGE
factory calibrated temperature range
INSERTION_LENGTH
insertion length
ITEM
item
Digital temperature sensor
OPERATING_VOLTAGE
operating voltage
12-30 VDC
OUTPUT
output
OUTPUT_2
output 2
PROCESS_CONNECTION
process connection
SENSOR_TYPE
sensor type
Integral Pt100 RTD
TEMPERATURE_SENSING_RANGE
temperature sensing range
-58 to 302 deg F
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions